Pressure Switches & Sensors
DWR Pressure Monitor
Honeywell provides DWR pressure monitors suitable as a pressure monitor or pressure limiter for fuel gases and liquid fuels as well as for steam systems.
Honeywell provides DWR pressure monitors suitable as a pressure monitor or pressure limiter for fuel gases and liquid fuels as well as for steam systems. The DWR pressure monitors are used to monitor maximum and minimum pressures. This pressure switch is "of special construction" and has been tested with 2 million operating cycles. TÜV and DVGW tests exists. They are manufactured with rugged housing (200) made of seawater resistant die cast aluminum.
Others
- Maximum Operating Pressure
- 63 bar (air pressure)
- Minimum Operating Ambient Temperature
- -25
- Maximum Pressure Setpoint
- 25 bar (air pressure)
- Minimum Pressure Setpoint
- 4 bar (air pressure)
- Pressure Type
- Overpressure Relative
- sovrapressione relativa
- surpression relative
- sobrepresión relativa
- Überdruck relativ
- overdruk relatief
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Mounting Type
- Pressure line or Flat surface
Others
- Maximum Operating Pressure
- 63 bar (air pressure)
- Minimum Operating Ambient Temperature
- -25
- Maximum Pressure Setpoint
- 25 bar (air pressure)
- Minimum Pressure Setpoint
- 4 bar (air pressure)
- Pressure Type
- Overpressure Relative
- sovrapressione relativa
- surpression relative
- sobrepresión relativa
- Überdruck relativ
- overdruk relatief
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Mounting Type
- Pressure line or Flat surface
- Pressure Type : Overpressure Relative|sovrapressione relativa|surpression relative|sobrepresión relativa|Überdruck relativ|overdruk relatief
- Connection Type : Internal Thread G1/4 in, External Thread G1/2 in
- Mounting Type : Pressure line or Flat surface
- Maximum Operating Pressure : 63 bar (air pressure)
- Minimum Operating Ambient Temperature : -25
- Maximum Pressure Setpoint : 25 bar (air pressure)
- Minimum Pressure Setpoint : 4 bar (air pressure)