Pressure Switches & Sensors
FEMA|Honeywell Electronic Pressure Transmitter
Fema Electronic Pressure transmitter for gas and liquid. Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressures of -1 to +1 bar and 0 to 40 bar.
Fema Electronic Pressure transmitter for gas and liquid. Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressures of -1 to +1 bar and 0 to 40 bar. They are suitable for an extremely wide range of applications, including the precision recordin and monitoring of system pressure. Honeywell FEMA's Smart SN Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressure ranges of -1…+1 bar and 0…40 bar. They are suitable for an extremely wide range of applications, including the precision recording and monitoring of system pressures. They come complete with an angled M12x1 plug and are screwed (G1/2”) directly into the line / vessel to be monitored. 2- and 3-wire versions available.
Features & Benefits:- Configurable as 0/2...10V or 0/4...20 mA (3-wire)
- Adjustable attenuation filter
- LCD graphical display (Human-Machine-Interface models, only) can be swiveled for better readability; display can be rotated in 90o steps by software
- Media temp.: -20...80C
- Sensing element material: 1.4571
Others
- Minimum Adjustment Pressure
- 0 bar (air pressure)
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
Others
- Minimum Adjustment Pressure
- 0 bar (air pressure)
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Adjustment Pressure : 0 bar (air pressure)
- Minimum Operating Ambient Temperature : -20
- Maximum Operating Ambient Temperature : 70