Pressure Switches & Sensors
Fema DWAM Pressure Monitors
Fema DWAM Pressure Monitors With Self Monitoring Pressure Sensor, Built-In Equipment Directive, Particularly Suitable For Maximum Pressure Monitoring In Steam And Hot-Water Systems
DWAM series are particularly suitable for maximum pressure monitoring in steam and hot-water systems. The pressure switch is of special construction, with a self-monitoring pressure sensor, built in accordance with Pressure Equipment Directive PED 97/23/EC.
It can be used as a pressure monitor or a pressure limiter for maximum pressure monitoring (systems in accordance with TRD 604 DIN EN12828) systems in accordance with DIN EN12952-11 and DIN EN12953-9 and is available with or without adjustment.
Features & Benefits:- Single-pole changeover switch
- Maximum pressure monitor with self-monitoring sensor
- rugged housing of seawater resistant aluminium die casting
- Higher temperatures are possible is safeguarded by suitable measures
- built in accordance with Pressure Equipment Directive
- can be used as a pressure monitor or a pressure limiter
- suitable for maximum pressure monitoring in steam and hot-water systems
- TUEV-DW-04-132 for DWAM ...according VdTUEV Memorandum Pressure 100, Issue 07.2006, DIN EN 12952-11, Issue 09.2007 and DIN EN 12953-9, Issue 09.2007 01 202 931-B-11-0001 according Directive 97/23 EC SIL2 according IEC 61508
Others
- Minimum Operating Ambient Temperature
- -20
- Minimum Adjustment Pressure
- 6 bar (air pressure)
- Maximum Adjustment Pressure
- 32 bar (air pressure)
- Switching Differential
- 1.2 bar (air pressure)
- Pressure Type
- surpression relative
- sobrepresión relativa
- Overpressure Relative
- overdruk relatief
- Überdruck relativ
- sovrapressione relativa
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
Others
- Minimum Operating Ambient Temperature
- -20
- Minimum Adjustment Pressure
- 6 bar (air pressure)
- Maximum Adjustment Pressure
- 32 bar (air pressure)
- Switching Differential
- 1.2 bar (air pressure)
- Pressure Type
- surpression relative
- sobrepresión relativa
- Overpressure Relative
- overdruk relatief
- Überdruck relativ
- sovrapressione relativa
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type : surpression relative|sobrepresión relativa|Overpressure Relative|overdruk relatief|Überdruck relativ|sovrapressione relativa
- Connection Type : Internal Thread G1/4 in, External Thread G1/2 in
- Minimum Operating Ambient Temperature : -20
- Minimum Adjustment Pressure : 6 bar (air pressure)
- Maximum Adjustment Pressure : 32 bar (air pressure)
- Switching Differential : 1.2 bar (air pressure)