Pressure Switches & Sensors
Pressure Monitor
Pressure Monitor by FEMA for overpressure monitoring of steam, hot water, burnable gases, liquid fuels.
Especially suitable as a pressure limiter for fuel gases (DVGW work sheet G 260) and liquid fuels (e.g. fuel oil), as well as for steam systems according to TRBS and hot water systems to DIN EN12828, systems in accordance to DIN EN12952-11 and DIN EN12953-9. The DWR-205/-206 is used to limit maximum and minimum pressures and has an internal interlock.
Features & Benefits:- Stainless steel sensor housing
- Stainless steel bellows
- Lead sealable setpoint adjustment
- Setting spindle locking element
- Diecast aluminium housing
- IEC 61508-2
Others
- Minimum Operating Ambient Temperature
- -25
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type
- sobrepresión relativa
- overdruk relatief
- surpression relative
- Overpressure Relative
- sovrapressione relativa
- Überdruck relativ
Others
- Minimum Operating Ambient Temperature
- -25
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type
- sobrepresión relativa
- overdruk relatief
- surpression relative
- Overpressure Relative
- sovrapressione relativa
- Überdruck relativ
- Connection Type : Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type : sobrepresión relativa|overdruk relatief|surpression relative|Overpressure Relative|sovrapressione relativa|Überdruck relativ
- Minimum Operating Ambient Temperature : -25