/content/hbtbt/gb/en/search-results.html

    Pressure Switches & Sensors

    PW Series Wet Differential Pressure Sensor

    The PW series wet Differential Pressure Sensor incorporate microprocessor profiled sensors for exceptional accuracy and reliability.

    Overview

    The PW series wet Differential Pressure Sensor incorporate microprocessor profiled sensors for exceptional accuracy and reliability. Easy to use and designed to provide exceptional installation savings, the PW Series Differential Pressure Sensor is ideal for measuring pressure across pumps, filters, heat exchangers, compressors and other non-corrosive wet media applications. The jumper-selectable port swap feature eliminates costly replumbing when the high and low ports are improperly plumbed, allowing the jumper position to be changed from normal to swap.

    Features & Benefits:
    • Maximum 2x full scale range proof pressure
    • Switch-selectable pressure ranges, fewer models to order and stock
    • Jumper-controlled electronic surge dampening for high stability
    • Pushbutton and remote zero adjustment, maintain accuracy and reduce callbacks with automatic zero calibration
    • Maximum 5x full scale range burst pressure
    Certifications:
    • EN 61000-6-1
    • CE Certified
    • NIST Certified
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Brand
      • Alerton
    • Connection Type
      • NPT Female
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Brand
      • Alerton
    • Connection Type
      • NPT Female
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Brand : Alerton
    • Connection Type : NPT Female
    • Pressure Type : Wet Media
    • Mounting Type : Panel inch