/content/hbtbt/gb/en/search-results.html

Pressure Switches & Sensors

S2-Series Mechanical Pressure Switch

S2-series Pressure switches includes a switching device with 2 microswitches, both single-pole switching. Switch I monitors the low pressure, switch II the higher pressure. ZF217and ZF307 comes under S2 type series Pressure switches.

S2-series Pressure switches includes a switching device with 2 micro switches, both single-pole switching. Switch I monitors the low pressure, switch II the higher pressure. ZF217and ZF307 comes under S2 type series Pressure switches.

The standard equipment of every two-stage pressure switch includes a switching device with 2 microswitches, both single-pole switching. Switch I monitors the low pressure, switch II the higher pressure. The setting ranges indicated in the data sheets for the basic types apply to the two-stage pressure switches as well. It should be noted that the switching differentials of the individual microswitches may not be exactly the same due to component tolerances.

Features & Benefits:
  • Wall mounting
  • Switching element (microswitch)
  • Lead sealable setpoint adjustment
  • Stainless Steel Bellows
  • Stainless steel sensor housing

Others

  • Maximum Operating Ambient Temperature
    • 70 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Pressure Type
    • overdruk relatief
    • sobrepresión relativa
    • surpression relative
    • Überdruck relativ
    • Overpressure Relative
    • sovrapressione relativa
  • Connection Type
    • Internal Thread G1/4 in, External Thread G1/2 in
  • Switch Configuration
    • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive

Others

  • Maximum Operating Ambient Temperature
    • 70 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Pressure Type
    • overdruk relatief
    • sobrepresión relativa
    • surpression relative
    • Überdruck relativ
    • Overpressure Relative
    • sovrapressione relativa
  • Connection Type
    • Internal Thread G1/4 in, External Thread G1/2 in
  • Switch Configuration
    • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
  • Pressure Type : overdruk relatief|sobrepresión relativa|surpression relative|Überdruck relativ|Overpressure Relative|sovrapressione relativa
  • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in
  • Switch Configuration : SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
  • Maximum Operating Ambient Temperature : 70 Degrees Celsius
  • Minimum Operating Ambient Temperature : -25 Degrees Celsius
Others
Name
Description
File Size
Date
Size
DCMDNM Pressure switches and pressure monitors for overpressure
application/pdf 1.03 MB
8/16/2022
1.03 MB
H60456120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
application/pdf 165.98 KB
8/16/2022
165.98 KB
Monterings- og driftsinstruksjoner Trykkbrytere
application/pdf 549.86 KB
8/25/2022
549.86 KB
Instrukcje monta?u i obs?ugi Prze??czniki ci?nienia
application/pdf 641.86 KB
8/25/2022
641.86 KB
Pressostater
application/pdf 556.92 KB
8/25/2022
556.92 KB
???? ????????
application/pdf 660.12 KB
8/25/2022
660.12 KB
Tryckvakter
application/pdf 550.91 KB
8/25/2022
550.91 KB
Tlakov� sp�na?e
application/pdf 1.11 MB
8/25/2022
1.11 MB
R�hul�litid
application/pdf 561.08 KB
8/25/2022
561.08 KB
Pressostats
application/pdf 571.56 KB
8/25/2022
571.56 KB
????
application/pdf 740.25 KB
8/25/2022
740.25 KB
Presostatos
application/pdf 554.73 KB
8/25/2022
554.73 KB
??????????? ????????????? ???? ?????????? ? ????????????
application/pdf 1.95 MB
7/4/2022
1.95 MB
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
application/pdf 1.18 MB
7/11/2022
1.18 MB
Montage- und Bedienungsanleitung Druckschalter
application/pdf 1.9 MB
7/11/2022
1.9 MB
Pressostat
application/pdf 560.06 KB
7/11/2022
560.06 KB
Pressure switch and thermostat series
application/pdf 362.04 KB
7/11/2022
362.04 KB
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
application/pdf 1.17 MB
7/11/2022
1.17 MB
Nyom�skapcsol�k
application/pdf 628.13 KB
7/11/2022
628.13 KB
fema pressure switch and thermostat type range
application/pdf 1.46 MB
7/11/2022
1.46 MB
??????????? ????????????? ???? ?????????? ? ????????????
application/pdf 1.95 MB
7/11/2022
1.95 MB
Pressure switch and thermostat series for explosive atmosphere environment
application/pdf 481.31 KB
7/11/2022
481.31 KB
Name
Description
File Size
Date
Size
DCMDNM Pressure switches and pressure monitors for overpressure
1.03 MB
8/16/2022
1.03 MB
H60456120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
165.98 KB
8/16/2022
165.98 KB
Monterings- og driftsinstruksjoner Trykkbrytere
549.86 KB
8/25/2022
549.86 KB
Instrukcje monta?u i obs?ugi Prze??czniki ci?nienia
641.86 KB
8/25/2022
641.86 KB
Pressostater
556.92 KB
8/25/2022
556.92 KB
???? ????????
660.12 KB
8/25/2022
660.12 KB
Tryckvakter
550.91 KB
8/25/2022
550.91 KB
Tlakov� sp�na?e
1.11 MB
8/25/2022
1.11 MB
R�hul�litid
561.08 KB
8/25/2022
561.08 KB
Pressostats
571.56 KB
8/25/2022
571.56 KB
????
740.25 KB
8/25/2022
740.25 KB
Presostatos
554.73 KB
8/25/2022
554.73 KB
??????????? ????????????? ???? ?????????? ? ????????????
1.95 MB
7/4/2022
1.95 MB
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
1.18 MB
7/11/2022
1.18 MB
Montage- und Bedienungsanleitung Druckschalter
1.9 MB
7/11/2022
1.9 MB
Pressostat
560.06 KB
7/11/2022
560.06 KB
Pressure switch and thermostat series
362.04 KB
7/11/2022
362.04 KB
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
1.17 MB
7/11/2022
1.17 MB
Nyom�skapcsol�k
628.13 KB
7/11/2022
628.13 KB
fema pressure switch and thermostat type range
1.46 MB
7/11/2022
1.46 MB
??????????? ????????????? ???? ?????????? ? ????????????
1.95 MB
7/11/2022
1.95 MB
Pressure switch and thermostat series for explosive atmosphere environment
481.31 KB
7/11/2022
481.31 KB
Name
Description
File Size
Date
Size
DCMDNM Pressure switches and pressure monitors for overpressure
1.03 MB
8/16/2022
H60456120 SINGLE-STAGE ROOM & DUCT HYGROSTATS
165.98 KB
8/16/2022
Monterings- og driftsinstruksjoner Trykkbrytere
549.86 KB
8/25/2022
Instrukcje monta?u i obs?ugi Prze??czniki ci?nienia
641.86 KB
8/25/2022
Pressostater
556.92 KB
8/25/2022
???? ????????
660.12 KB
8/25/2022
Tryckvakter
550.91 KB
8/25/2022
Tlakov� sp�na?e
1.11 MB
8/25/2022
R�hul�litid
561.08 KB
8/25/2022
Pressostats
571.56 KB
8/25/2022
????
740.25 KB
8/25/2022
Presostatos
554.73 KB
8/25/2022
??????????? ????????????? ???? ?????????? ? ????????????
1.95 MB
7/4/2022
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
1.18 MB
7/11/2022
Montage- und Bedienungsanleitung Druckschalter
1.9 MB
7/11/2022
Pressostat
560.06 KB
7/11/2022
Pressure switch and thermostat series
362.04 KB
7/11/2022
DCM-DNM Druckschalter und Druckw�chter f�r �berdruck
1.17 MB
7/11/2022
Nyom�skapcsol�k
628.13 KB
7/11/2022
fema pressure switch and thermostat type range
1.46 MB
7/11/2022
??????????? ????????????? ???? ?????????? ? ????????????
1.95 MB
7/11/2022
Pressure switch and thermostat series for explosive atmosphere environment
481.31 KB
7/11/2022
Image
SKU
Description
alt
DCM025
S2-Series Mechanical Pressure Switches, 0.04-0.25 bar Setting Range, 0.03bar Switching Differential
alt
DCM06
S2-Series Mechanical Pressure Switches, 0.1-0.6 bar Setting Range, 0.04 bar Switching Differential
alt
DCM10-205
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/ External G1/2, Plug DIN EN 175301
alt
DCM10-213
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/ External G1/2, Gold Plated Contacts
alt
DCM10-351
alt
DCM10-S
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/External G1/2, 1-10 Bar Setting
alt
DCM1000-301
alt
DCM16
S2-Series Mechanical Pressure Switches, 3-16 bar Setting Range, 0.5 bar Switching Differential
alt
DCM25-205
alt
DCM4016
S2-Series Mechanical Pressure Switches, 1-16 mbar Setting Range, 2 mbar Switching Differential
Image
SKU
Description
alt
DCM025
S2-Series Mechanical Pressure Switches, 0.04-0.25 bar Setting Range, 0.03bar Switching Differential
alt
DCM06
S2-Series Mechanical Pressure Switches, 0.1-0.6 bar Setting Range, 0.04 bar Switching Differential
alt
DCM10-205
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/ External G1/2, Plug DIN EN 175301
alt
DCM10-213
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/ External G1/2, Gold Plated Contacts
alt
DCM10-351
alt
DCM10-S
Universal Pressure Switch, Overpressure/Relative, Internal G1/4/External G1/2, 1-10 Bar Setting
alt
DCM1000-301
alt
DCM16
S2-Series Mechanical Pressure Switches, 3-16 bar Setting Range, 0.5 bar Switching Differential
alt
DCM25-205
alt
DCM4016
S2-Series Mechanical Pressure Switches, 1-16 mbar Setting Range, 2 mbar Switching Differential