Pressure Switches & Sensors
Setra 260 Series Multirange Differential Pressure Transmitter
The Setra 260 Series Multirange Differential Pressure Transmitter with Display incorporates many powerful, attractive and easy to use features as standard in a multiconfigurable package
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Setra 260 Series Multirange Differential Pressure Transmitter with Display incorporates many powerful, attractive and easy to use features as standard in a multiconfigurable package. One model with very low selectable differential pressure ranges is perfect for measuring space static pressure and duct airflow velocity pressure. A second model with higher selectable ranges is used for sensing duct static pressure. Two similar models, with Pascal engineering units instead of inches of water, are also available. The 260 Series comes standard with a wide variety of selectable output signals, 1-5 VDC, 0-5 VDC, 0-10 VDC or 4-20 mA, making it compatible with virtually any building automation controller.
Features & Benefits:- Optional LCD on all models
- Switches and jumpers for configuration
- Selectable analog output
- Designed for AC/DC unregulated power supplies
- Display feedback of configuration selection
- LCD flashes when out of range
- Push button zero
- Optional integral duct static probe Models with ranges in Pascal units
- CE
Others
- Output Signal
- 4 - 20 milliampere
- Brand
- Alerton
- Pressure Type
- Differential
Others
- Output Signal
- 4 - 20 milliampere
- Brand
- Alerton
- Pressure Type
- Differential
- Output Signal : 4 - 20 milliampere
- Brand : Alerton
- Pressure Type : Differential