Pressure Switches & Sensors
Setra’s Multi-Sense® Model 231RS Differential Pressure Transducer
Setra’s Multi-Sense® Model 231RS wet-to-wet differential pressure transducers are the first multi-configurable transducers utilizing remote sensors. Its design reduces labour and material costs versus traditional copper piping installations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 231RS offers remote sensors that connect to the unit via armoured jacket, cable or conduit fitting available in 10, 20, 30, 40 and 50 foot lengths. With the remote sensors, there is no need for a 3 or 5 valve manifold and no risk to compromising the electronics. The visual indicator gives instant feedback providing performance validation to the user.Features & Benefits:
- Remote Sensor Design
- Labour and Material Costs Cut By One Third
- Field Selectable Ranges
- Field Selectable Outputs
- Field Accessible Push Button & Remote Zero
- Jumper Selectable Port Swap
- All Cast Aluminium, NEMA 4 Rated Housing
- CE & RoHS Compliant
Others
- Connection Size
- 1/4 - 18 inch
- Output Signal
- 4 - 20 milliampere
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Storage Temperature
- -20°C
- -4°F
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Connection Type
- NPT
- Pressure Type
- Differential
Others
- Connection Size
- 1/4 - 18 inch
- Output Signal
- 4 - 20 milliampere
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Minimum Storage Temperature
- -20°C
- -4°F
- Maximum Storage Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Brand
- Alerton
- Connection Type
- NPT
- Pressure Type
- Differential
- Connection Size : 1/4 - 18 inch
- Output Signal : 4 - 20 milliampere
- Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Minimum Storage Temperature : -20°C|-4°F
- Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
- Brand : Alerton
- Connection Type : NPT
- Pressure Type : Differential