Pressure Switches & Sensors
Smart SN Electronic Pressure Transmitter
Smart SN Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressure. They are suitable for an extremely wide range of applications
Smart SN Electronic Pressure Transmitters are microprocessor-controlled pressure measurement devices for relative pressure. They are suitable for an extremely wide range of applications including the precision recording and monitoring of system pressures. They come complete with an angled M12x1 plug and are screwed (G1/2”) directly into the line / vessel to be monitored. 2- and 3-wire versions available.
Features & Benefits:- Adjustable attenuation filter
- LCD graphical display (Human-Machine-Interface models, only) can be swivelled for better readability
- Display can be rotated in 90° steps by software
- Self-monitoring
- CE
Others
- Maximum Adjustment Pressure
- 1 bar (air pressure)
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Adjustment Pressure
- -1 bar (air pressure)
Others
- Maximum Adjustment Pressure
- 1 bar (air pressure)
- Minimum Operating Ambient Temperature
- -20
- Maximum Operating Ambient Temperature
- 70
- Minimum Adjustment Pressure
- -1 bar (air pressure)
- Maximum Adjustment Pressure : 1 bar (air pressure)
- Minimum Operating Ambient Temperature : -20
- Maximum Operating Ambient Temperature : 70
- Minimum Adjustment Pressure : -1 bar (air pressure)