Smoke Detectors
2400E Series Smoke Detector
2400E Series Smoke Detectors are well-known for its leading advancement in conventional detection with built-in remote maintenance signaling
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
2400E Series Smoke Detectors are highlighted for its easy installation and avant-garde features are easy installation and economic. The E2 series can be installed easily with its plug-in design which allows users to pre-wire bases. The large wire entry port and in-line terminals provide sufficient room for retracting the wire inside the base efficiently. The base enables different types of back box mounting methods including direct mounting or mount to ceiling using drywall anchors. The installation is completed by simply plugging the E2 heads into the base with a simple Stop-Drop’N Lock action. Avant-garde aspects: The testing and maintenance of E2 detectors have been simplified by the use of a mounting base that may be pre-wired to the system, allowing the detector to be easily installed or removed. The intelligent of drift compensation and smoothing algorithm features with the E2 line to minimize nuisance alarms is out-perform than the other conventional line detectors. The 2-wire E2 detectors can link to a remote LED. The detector can indicates maintenance signal when connected to the 2W-MOD2 loop test/maintenance module or a panel equipped with the E2 protocol. On the other hand, the SENS-RDR is a wireless device which displays the sensitivity of E2 detectors in terms of per-foot obscuration
Features & Benefits:- Plug-in detector line, mounting base included
- Large wire entry port
- In-line terminals with SEMS screws
- Mounts to octagonal and single-gang back boxes, 4-square back boxes, or direct to ceiling
- Stop-Drop ’N Lock attachment to base
- Removable detector cover and chamber
- Drift compensation and smoothing algorithms
- Simplified sensitivity measurement
- Loop testing via EZ Walk feature
- Built-in test switch
- FM
- UL