Smoke Detectors
Open Area Smoke Imaging Detector
OSID by Xtralis is a new innovation in projected beam smoke detection technology. The OSID system measures the level of smoke entering beams of light projected over an area of protection.
OSID by Xtralis is a new innovation in projected beam smoke detection technology. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSID provides a low cost, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties
The OSID system measures the level of smoke entering beams of light projected over an area of protection. A single OSID Imager can detect up to seven Emitters to provide a wide coverage area. Two innovations in smoke detection technology have been developed for the revolutionary OSID smoke detector
Features & Benefits:- Dual wavelength LED-based smoke detection
- Optical imaging with CMOS imaging chip
- On-board event log for fault and alarm diagnostics
- High tolerance to false alarm due to building movement
- High tolerance to transient dust, steam and intrusion of solid objects
- UL
- ULC
- FM
- CSFM
- NF-SSI (AFNOR)
- CE – CPR & EMC
- VdS
- BOSEC
- CCCF
- ActivFire
- VNIIPO