/content/hbtbt/gb/en/search-results.html

Smoke Detectors

Non-Addressable Optical Smoke Detector

The photoelectric smoke detectos incorporates an optical chamber which is continually monitored by an on board processor which uses algorithms developed specifically for the unit.

The photoelectric smoke detectors incorporates an optical chamber which is continually monitored by an on board processor which uses algorithms developed specifically for the unit. An alarm signal is only enabled in the detector once the processor is satisfied that a real fire has been detected thereby reducing the incidence of nuisance alarms.

A variety of detector bases are available providing compatibility with a wide range of Fire Alarm Control Panels making it ideal for expansions and retrofit applications. The remote hand-held programming tool can also be used in conjunction with the PhD series of detectors to gain access to other enhanced features. The features available include: read/write last maintenance date, read chamber contamination level, read value of thermal element and perform an alarm test.

Features & Benefits:
  • Automatic drift compenstation
  • Programmable Sensitivity
  • Advanced maintenance features via remote hand-held test unit
  • Low profile design
  • Low current draw
  • Bi-colour LED detector status indicator
  • Addressable alarm location feature
  • 3 Year warranty
Certifications:
  • LPCB
  • VdS
Others
Name
Description
File Size
Date
Size
SD-851E A Melder der Serie 800
application/pdf 895.67 KB
5/27/2022
895.67 KB
Name
Description
File Size
Date
Size
SD-851E A Melder der Serie 800
895.67 KB
5/27/2022
895.67 KB
Name
Description
File Size
Date
Size
SD-851E A Melder der Serie 800
895.67 KB
5/27/2022
Image
SKU
Description
alt
SD-851E A
Optical Detector: 8-30V DC: -20 to +60C: 95% Non-Condensing.
Image
SKU
Description
alt
SD-851E A
Optical Detector: 8-30V DC: -20 to +60C: 95% Non-Condensing.