Temperature Sensors
AGF1 Waste Gas Temperature Sensor
Waste Gas Temperature Sensor AGF1 is suitable for measuring waste gas in the flue gas pipe. It is designed as a conduit sensor to measure the waste gas temperature.
Waste Gas Temperature Sensor AGF1 is suitable for measuring waste gas in the flue gas pipe. It is designed as a conduit sensor to measure the waste gas temperature. The measured waste gas temperature can for instance be used Monitoring of waste gas temperature, Determining switching on/off times of the burner, Determining fuel consumption, Calculating waste gas loss from the heat generator, Metering the running time of the burner.
Others
- Cable Length
- 1
- 1 metre
- Maximum Operating Ambient Temperature
- 320
- Minimum Operating Ambient Temperature
- 0
- Immersion Depth
- 180millimetre
- Mounting Type
- Flue Gas Vent
- Flue Gas Vent
Others
- Cable Length
- 1
- 1 metre
- Maximum Operating Ambient Temperature
- 320
- Minimum Operating Ambient Temperature
- 0
- Immersion Depth
- 180millimetre
- Mounting Type
- Flue Gas Vent
- Flue Gas Vent
- Immersion Depth : 180millimetre
- Mounting Type : Flue Gas Vent|Flue Gas Vent
- Cable Length : 1|1 metre
- Maximum Operating Ambient Temperature : 320
- Minimum Operating Ambient Temperature : 0