/content/hbtbt/gb/en/search-results.html

Temperature Sensors

CO2 Concentration and Air Temperature Sensor

CO2 Concentration and Air Temperature Sensor Wall modules designed for applications in indoor ventilation and air conditioning systems.

Overview

CO2 Concentration and Air Temperature Sensor Wall modules designed for applications in indoor ventilation and air conditioning systems. In conjunction with the Honeywell controllers, they can be used to control the flow of incoming air, thus improving air quality while reducing energy consumption. During high-occupancy periods, air can be supplied to rooms in order to maintain the desired air quality, while during low-occupancy periods, the unnecessary conditioning of air can be avoided or reduced.

Features & Benefits:
  • Fully compatible with the Honeywell controllers
  • CO2 sensor employing state-of-the-art Non-Dispersion Infrared (NDIR) technology
  • Selectable CO2 measurement range of 400 to 2000/3000 ppm
  • Self-calibrating: automatic drift correction (ABC algorithm) based on long-term evaluation
  • Internal Service LED (visible after removing cover).
Certifications:
  • EN 60730-2-9
Specifications

Others

  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Supply Voltage
    • 24
  • Mounting Type
    • Wall

Others

  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Supply Voltage
    • 24
  • Mounting Type
    • Wall
  • Mounting Type : Wall
  • Supply Voltage Frequency : 50/60 Hertz (1/second)
  • Supply Voltage : 24
Others
Name
Description
File Size
Date
Size
C7110C1001AC7110D1009A WALL MODULES
application/pdf 651.89 KB
8/16/2022
651.89 KB
Wall Modules
application/pdf 257.6 KB
8/25/2022
257.6 KB
Wall Modules
application/pdf 327.68 KB
8/25/2022
327.68 KB
RAUMBEDIENGER�TE
application/pdf 593.61 KB
7/11/2022
593.61 KB
Name
Description
File Size
Date
Size
C7110C1001AC7110D1009A WALL MODULES
651.89 KB
8/16/2022
651.89 KB
Wall Modules
257.6 KB
8/25/2022
257.6 KB
Wall Modules
327.68 KB
8/25/2022
327.68 KB
RAUMBEDIENGER�TE
593.61 KB
7/11/2022
593.61 KB
Name
Description
File Size
Date
Size
C7110C1001AC7110D1009A WALL MODULES
651.89 KB
8/16/2022
Wall Modules
257.6 KB
8/25/2022
Wall Modules
327.68 KB
8/25/2022
RAUMBEDIENGER�TE
593.61 KB
7/11/2022
Product Number
SKUs
Image
SKU
Description
alt
C7110C1001A
C7110C1001A Wall Module, 50 ppm, 24V AC/DC, 50/60 Hz, LED, IP20
alt
C7110C1080
CO2 Concentration and Air Temperature Sensor, 24V AC/V DC, 0 to 50C
alt
C7110D1009A
Wall Module, CO2/ Temperature, 24V AC ± 20%, 24V DC ± 30%, 1.5W, 0 to 50C
Image
SKU
Description
alt
C7110C1001A
C7110C1001A Wall Module, 50 ppm, 24V AC/DC, 50/60 Hz, LED, IP20
alt
C7110C1080
CO2 Concentration and Air Temperature Sensor, 24V AC/V DC, 0 to 50C
alt
C7110D1009A
Wall Module, CO2/ Temperature, 24V AC ± 20%, 24V DC ± 30%, 1.5W, 0 to 50C