Temperature Sensors
PT Air Duct Temperature Sensor
The PT Air Duct Temperature Sensors by Honeywell can be employed for hot and cold water as well as for air-duct applications in systems using Ni 1000, Pt 1000, NTC 10k, or NTC 20k temperature sensing elements.
The PT Air Duct Temperature Sensors by Honeywell can be employed for hot and cold water as well as for air-duct applications in systems using Ni 1000, Pt 1000, NTC 10k, or NTC 20k temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering potable water temperature.
Features & Benefits:- Pt 1000, NTC 10k, or NTC 20k temperature sensing element
- Wide sensing range
- High accuracy
- Choice of three different probe lengths: 65, 150, 300, and 400 mm
- Models available with either IP54 or IP65 rating
- Bayonet ¼ turn cover screws for fast installation
- External mounting holes, no need to remove cover
- UL
Others
- Maximum Operating Ambient Temperature
- 110
- Minimum Operating Ambient Temperature
- -40
- Number of Wiring Terminals
- 2
- Immersion Depth
- 400millimetre
- Mounting Type
- Air Duct
Others
- Maximum Operating Ambient Temperature
- 110
- Minimum Operating Ambient Temperature
- -40
- Number of Wiring Terminals
- 2
- Immersion Depth
- 400millimetre
- Mounting Type
- Air Duct
- Number of Wiring Terminals : 2
- Immersion Depth : 400millimetre
- Mounting Type : Air Duct
- Maximum Operating Ambient Temperature : 110
- Minimum Operating Ambient Temperature : -40