/content/hbtbt/gb/en/search-results.html

Temperature Sensors

SF10 Strap ON Temperature Sensor

The SF10 Strap-On Temperature Sensors are used for temperature measurement on warm/hot water pipes or solar collectors. The sensors are suitable for use in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements.

Overview

The SF10 Strap-On Temperature Sensors are used for temperature measurement on warm/hot water pipes or solar collectors. The sensors are suitable for use in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements.

Features & Benefits:
  • Pt 1000, NTC 10k, or NTC 20k temperature sensing element
  • Wide sensing range
  • High accuracy
Certifications:
  • IP54 / IP65 as per EN 60529
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 110
  • Minimum Operating Ambient Temperature
    • -30
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Strap on Pipe
    • Strap on Pipe

Others

  • Maximum Operating Ambient Temperature
    • 110
  • Minimum Operating Ambient Temperature
    • -30
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Strap on Pipe
    • Strap on Pipe
  • Number of Wiring Terminals : 2
  • Mounting Type : Strap on Pipe|Strap on Pipe
  • Maximum Operating Ambient Temperature : 110
  • Minimum Operating Ambient Temperature : -30
Others
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
application/pdf 1.12 MB
12/5/2022
1.12 MB
Sensores Catálogo de productos
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensori Panoramica dei prodotti
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
application/pdf 1.13 MB
12/5/2022
1.13 MB
SF00, SF10, SF20 STRAP-ON TEMPERATURE SENSORS
application/pdf 440.5 KB
6/21/2022
440.5 KB
SF Strap-On Temperature Sensors
application/pdf 309.5 KB
8/25/2022
309.5 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
1.12 MB
12/5/2022
1.12 MB
Sensores Catálogo de productos
1.13 MB
12/5/2022
1.13 MB
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
1.13 MB
12/5/2022
1.13 MB
SF00, SF10, SF20 STRAP-ON TEMPERATURE SENSORS
440.5 KB
6/21/2022
440.5 KB
SF Strap-On Temperature Sensors
309.5 KB
8/25/2022
309.5 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
Sensors Product Overview
1.12 MB
12/5/2022
Sensores Catálogo de productos
1.13 MB
12/5/2022
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
Sensoren Produktübersicht
1.13 MB
12/5/2022
SF00, SF10, SF20 STRAP-ON TEMPERATURE SENSORS
440.5 KB
6/21/2022
SF Strap-On Temperature Sensors
309.5 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
SF10-B54
SF10-B54 Temperature Sensor, SF10, NTC 10kΩ, -30 to +110C, IP54
alt
SF10-B65
SF10-B65 Temperature Sensor, SF10, NTC 10kΩ, -30 to +110C, IP65
Image
SKU
Description
alt
SF10-B54
SF10-B54 Temperature Sensor, SF10, NTC 10kΩ, -30 to +110C, IP54
alt
SF10-B65
SF10-B65 Temperature Sensor, SF10, NTC 10kΩ, -30 to +110C, IP65