/content/hbtbt/gb/en/search-results.html

Temperature Sensors

VF00 Immersion Temperature Sensor

VF00 Immersion Temperature Sensors are employed for hot and cold water as well as for air-duct applications in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements. They have high accuracy.

Overview

VF00 Immersion Temperature sensors with a stainless steel immersion well are also suitable for registering potable water temperature. They have -40 to +150 °C Operating temperature and humidity is 5 to 95% rh which is non-condensing in nature. In electrical connection terminals are not polarized. Thus, connecting the wires in reverse will not result in any malfunction.

Features & Benefits:
  • Pt 1000, NTC 10k, or NTC 20k temperature sensing element
  • Wide sensing range
  • High accuracy
  • Choice of three different probe lengths: 65, 150, 300, and 400 mm
  • Models available with either IP54 or IP65 rating
  • Bayonet ¼ turn cover screws for fast installation
  • External mounting holes, no need to remove cover
Certifications:
  • Comply with EN0B-0476GE51
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40
  • Maximum Operating Ambient Temperature
    • 150
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Duct + Well
    • Duct + Well

Others

  • Minimum Operating Ambient Temperature
    • -40
  • Maximum Operating Ambient Temperature
    • 150
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Duct + Well
    • Duct + Well
  • Number of Wiring Terminals : 2
  • Mounting Type : Duct + Well|Duct + Well
  • Minimum Operating Ambient Temperature : -40
  • Maximum Operating Ambient Temperature : 150
Others
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
application/pdf 1.12 MB
12/5/2022
1.12 MB
Sensores Catálogo de productos
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensori Panoramica dei prodotti
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
application/pdf 1.13 MB
12/5/2022
1.13 MB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
8/25/2022
517.42 KB
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
application/pdf 352.09 KB
8/22/2022
352.09 KB
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
application/pdf 300.56 KB
6/21/2022
300.56 KB
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
application/pdf 352.09 KB
6/21/2022
352.09 KB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
8/25/2022
517.42 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
1.12 MB
12/5/2022
1.12 MB
Sensores Catálogo de productos
1.13 MB
12/5/2022
1.13 MB
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
1.13 MB
12/5/2022
1.13 MB
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
517.42 KB
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
8/22/2022
352.09 KB
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
300.56 KB
6/21/2022
300.56 KB
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
6/21/2022
352.09 KB
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
517.42 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
Sensors Product Overview
1.12 MB
12/5/2022
Sensores Catálogo de productos
1.13 MB
12/5/2022
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
Sensoren Produktübersicht
1.13 MB
12/5/2022
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
8/22/2022
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
300.56 KB
6/21/2022
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
6/21/2022
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
VF00-1B54NW
Immersion Temperature Sensor, 150mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-1B65NW
Immersion Temperature Sensor, 150mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-3B54NW
Immersion Temperature Sensor, 300mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-3B65NW
Immersion Temperature Sensor, 300mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-5B54NW
Immersion Temperature Sensor, 65mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-5B65NW
Immersion Temperature Sensor, 65mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel
Image
SKU
Description
alt
VF00-1B54NW
Immersion Temperature Sensor, 150mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-1B65NW
Immersion Temperature Sensor, 150mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-3B54NW
Immersion Temperature Sensor, 300mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-3B65NW
Immersion Temperature Sensor, 300mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-5B54NW
Immersion Temperature Sensor, 65mm, IP54, Pt 1000, -40 to +150 C, Brass, Stainless Steel
alt
VF00-5B65NW
Immersion Temperature Sensor, 65mm, IP65, Pt 1000, -40 to +150 C, Brass, Stainless Steel