/content/hbtbt/gb/en/search-results.html

Temperature Sensors

VF10 Temprature Sensor

VF10 Temprature Sensor Features high accuracy and wide sensing range comes with NTC sensing element

Overview

VF10 Temprature Sensor are immersion and air-duct temperature sensors that can be employed for hot and cold water as well as for air-duct applications in systems using Pt 1000, NTC 10k, or NTC 20k temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering potable water temperature.

Features & Benefits:
  • Pt 1000, NTC 10k, or NTC 20k temperature sensing element
  • Wide sensing range
  • High accuracy
  • Choice of three different probe lengths: 65, 150, 300, and 400 mm
  • Models available with either IP54 or IP65 rating
  • Bayonet ¼ turn cover screws for fast installation
  • External mounting holes, no need to remove cover
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40
  • Maximum Operating Ambient Temperature
    • 150
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Duct + Well
    • Duct + Well

Others

  • Minimum Operating Ambient Temperature
    • -40
  • Maximum Operating Ambient Temperature
    • 150
  • Number of Wiring Terminals
    • 2
  • Mounting Type
    • Duct + Well
    • Duct + Well
  • Number of Wiring Terminals : 2
  • Mounting Type : Duct + Well|Duct + Well
  • Minimum Operating Ambient Temperature : -40
  • Maximum Operating Ambient Temperature : 150
Others
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
application/pdf 1.12 MB
12/5/2022
1.12 MB
Sensori Panoramica dei prodotti
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
application/pdf 1.13 MB
12/5/2022
1.13 MB
Sensores Catálogo de productos
application/pdf 1.13 MB
12/5/2022
1.13 MB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
8/25/2022
517.42 KB
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
application/pdf 352.09 KB
8/22/2022
352.09 KB
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
application/pdf 300.56 KB
6/21/2022
300.56 KB
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
application/pdf 352.09 KB
6/21/2022
352.09 KB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
8/25/2022
517.42 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
1.13 MB
Sensors Product Overview
1.12 MB
12/5/2022
1.12 MB
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
1.13 MB
Sensoren Produktübersicht
1.13 MB
12/5/2022
1.13 MB
Sensores Catálogo de productos
1.13 MB
12/5/2022
1.13 MB
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
517.42 KB
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
8/22/2022
352.09 KB
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
300.56 KB
6/21/2022
300.56 KB
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
6/21/2022
352.09 KB
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
517.42 KB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
12/5/2022
Sensors Product Overview
1.12 MB
12/5/2022
Sensori Panoramica dei prodotti
1.13 MB
12/5/2022
Sensoren Produktübersicht
1.13 MB
12/5/2022
Sensores Catálogo de productos
1.13 MB
12/5/2022
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
VF00, VF01, VF10 und VF20 TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
8/22/2022
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
300.56 KB
6/21/2022
TAUCH- UND LUFTKANAL-TEMPERATURF�HLER
352.09 KB
6/21/2022
LF-VF-PF Temperature Sensors
517.42 KB
8/25/2022
Product Number
SKUs
Image
SKU
Description
alt
VF10-1B54NW
VF10-1B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 150mm
alt
VF10-1B65NW
VF10-1B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 150mm
alt
VF10-3B54NW
VF10-3B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 300mm
alt
VF10-3B65NW
VF10-3B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 300mm
alt
VF10-5B54NW
VF10-5B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 65mm
alt
VF10-5B65NW
VF10-5B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 65mm
Image
SKU
Description
alt
VF10-1B54NW
VF10-1B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 150mm
alt
VF10-1B65NW
VF10-1B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 150mm
alt
VF10-3B54NW
VF10-3B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 300mm
alt
VF10-3B65NW
VF10-3B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 300mm
alt
VF10-5B54NW
VF10-5B54NW VF10 Temprature Sensor, NTC 10K, IP54, -40 to +110 C, -440 Ω/K at 25C, 65mm
alt
VF10-5B65NW
VF10-5B65NW VF10 Temprature Sensor, NTC 10K, IP65, -40 to +110 C, -440 Ω/K at 25C, 65mm