Weather Detectors
Wind Speed Sensor
The wind speed sensors provide accurate measurement of wind speed for building applications where the control strategy needs to respond to outside weather conditions.
The wind speed sensors provide accurate measurement of wind speed for building applications where the control strategy needs to respond to outside weather conditions. These units incorporates an anodised aluminum mounting arm suitable for mast or wall-mounting using the clamp supplied.
The wind speed component consists of a low inertia ABS cup assembly for fast response, mounted on a dual ball race supported stainless steel shaft. A magnet on the rotor operates a long life reed switch producing one pulse per rotation.
Features & Benefits:- Wind speed ±2 % accuracy
- Clear anodised aluminum housing and mount
- Flexible mounting arrangements
- Bounce-free pulse output of wind speed
- Suitable for naturally ventilated building applications
Others
- Product Type
- Detector
- Cable Length
- 3foot
- Detector Type
- Wind Speed
Others
- Product Type
- Detector
- Cable Length
- 3foot
- Detector Type
- Wind Speed
- Product Type : Detector
- Cable Length : 3foot
- Detector Type : Wind Speed