/content/hbtbt/gb/en/search-results.html

    system agreements and upgrades

    Compass™ Softwares

    Discontinued

    The CompassTM Softwares are a part of Alerton’s BACtalk™ Ascent product line and powerfully designed to replace Alerton Building Suite and Envision for BACtalk as the operator workstation of the future.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    CompassTM Softwares are comprehensive, powerfully designed product that replaces Alerton Building Suite and Envision for BACtalk as the operator workstation of the future. Compass provides a familiar user experience through a standard user interface, enabling you to get users quickly up to speed on the software and your building’s systems. Experienced users have access to advanced features such as the summary display which can provide a wide variety of complex, interactive data on one screen. With improved localization features, multiple Web-UI users can connect to the same Compass System using their native language and comfortable numeric formats. Build dynamic graphics faster and easier with Compass’ updated isometric graphics library. Compass supports many graphic formats and sizes and easily converts Alerton legacy graphics (bitmaps) to HTML 5 format, enabling you to quickly integrate graphical content to the web without using Flash and third-party plug-ins. Compass offers a sophisticated toolset, featuring advanced alarm management and Lightweight Directory Access Protocol (LDAP) authentication, to support any mission critical facility, including those requiring FDA CFR21 compliance.

    Features & Benefits:
    • Powerful alarm management through interactive alarm table
    • Configurable tree-style navigation provides intuitive and guided browsing sessions
    • LDAP integration for managing user authentication
    • Interactive table of data allows users to sort table and edit the value of multiple points in a single operation
    • Create systems that are easy to upgrade and improve
    • Flexible demand metering supports various media
    • Shed and restore binary and analog loads according to load priority
    • Base strategies on time of day or season
    You can compare up to 5 items at a time ×

    Compare X Products

    Clear All

    X of 5 products to compare