Bullet Cameras
Performance Series HQA Bullet Camera
Performance Series HQA bullet cameras are flexible, fully featured, and ideal for a wide range of surveillance applications. They provide excellent picture quality at an affordable price.
With Performance Series HQA bullet cameras, you can supercharge your analog security system with Honeywell’s HQA technology for high definition 1080p, 4 MP images over your existing coax infrastructure. Performance Series HQA bullet cameras include a wide range of high performing IR cameras that are easy to install and even easier to use.
Features & Benefits:- True day and night (TDN) provides vivid color images by day and clear black and white images at night with ICR
- Excellent low-light performance with 2D/3D noise reduction
- Smart IR technology provides even distribution of IR
- Weatherproof (IP66) camera housing
- -22 to 140 °F (-30 to 60 °C) working temperature
- Plug-and-play compatible with Honeywell HRHT 4-, 8-, and 16-channel hybrid 4 MP HQA DVRs
- 12V DC/24V AC power input
- Uses existing BNC cabling — no rewiring required
- Remote configuration through web client or from the DVR
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL 60950-1 (HB276HD4)
Others
- Input Voltage
- 12 voltage direct current
- Brand
- Honeywell Security
- Detection Sensor Type
- Infrared
- Camera Type
- HQA
Others
- Input Voltage
- 12 voltage direct current
- Brand
- Honeywell Security
- Detection Sensor Type
- Infrared
- Camera Type
- HQA
- Brand : Honeywell Security
- Detection Sensor Type : Infrared
- Camera Type : HQA
- Input Voltage : 12 voltage direct current