/content/hbtbt/gb/en/search-results.html

Bullet Cameras

Performance Series IP 1080p Bullet Camera

Performance Series IP 1080p bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.

Performance Series IP 1080p bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.

Features & Benefits:
  • 1920x1080 resolution
  • H.265 codec video compression
  • True day and night (TDN) IR-cut filter
  • 3.6 mm fixed lens
  • Low-light performance down to 0.08 lux (color) or 0 lux with IR LEDs on
  • Up to 98 ft (30 m) IR illumination, depending on scene reflectance
  • Built-in PoE and 12V DC support
  • Plug-and-play with Honeywell Performance network video recorders (NVRs)
  • IP66 and IK10 rated rugged housing
Certifications:
  • Emissions: FCC Part 15B, EN 55032
  • Immunity: EN 50130-4
  • EU Safety: EN 60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
  • RoHS: EN 50581

Others

  • Power Supply
    • PoE
  • Brand
    • Honeywell Security
  • Detection Sensor Type
    • Infrared

Others

  • Power Supply
    • PoE
  • Brand
    • Honeywell Security
  • Detection Sensor Type
    • Infrared
  • Brand : Honeywell Security
  • Detection Sensor Type : Infrared
  • Power Supply : PoE
Reference Guides
Name
Description
File Size
Date
Size
Brackets Compatibility Matrix pdf
application/pdf 345.97 KB
2/17/2022
345.97 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
application/pdf 106.08 KB
4/7/2022
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Bracket Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Brackets Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Others
Name
Description
File Size
Date
Size
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
application/postscript 8.93 MB
8/25/2022
8.93 MB
Sales Sheet
Name
Description
File Size
Date
Size
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
Brochure IP Security Solutions
application/pdf 896.11 KB
2/3/2022
896.11 KB
Flye PS IP Flyer Leisure and Hospitality
application/pdf 642.82 KB
2/3/2022
642.82 KB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Brochure IP Security Solutions
application/pdf 896.11 KB
2/3/2022
896.11 KB
Flye PS IP Flyer Retail
application/pdf 900.44 KB
2/3/2022
900.44 KB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Flye PS IP Flyer Industrial
application/pdf 1.56 MB
2/3/2022
1.56 MB
Brochure
Name
Description
File Size
Date
Size
Brochure IP Security Solutions
application/pdf 9.47 MB
2/17/2022
9.47 MB
Brackets compatibility matrix
application/pdf 0 Bytes
0 Bytes
Gamme camras IP
application/pdf 587.99 KB
2/17/2022
587.99 KB
Brochure ONVIF Series Cameras - FR
application/pdf 896.11 KB
2/17/2022
896.11 KB
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
Brochure ONVIF Series Cameras - FR
application/pdf 231.54 KB
2/17/2022
231.54 KB
IP Network Cameras Sales Brochure
application/pdf 597.48 KB
2/17/2022
597.48 KB
Brochure IP Security Solutions
application/pdf 213.73 KB
2/17/2022
213.73 KB
Embedded NVR Flyer
application/pdf 402.3 KB
2/17/2022
402.3 KB
Brackets Compatibility Matrix
application/pdf 631.48 KB
2/17/2022
631.48 KB
Embedded NVR Flyer
application/pdf 751.74 KB
2/17/2022
751.74 KB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specs - Performance Series IP 8-Channel NVR
application/vnd.openxmlformats-officedocument.wordprocessingml.document 31.7 KB
2/17/2022
31.7 KB
A&E Specs - Performance Series IP Network Video Recorder
application/vnd.openxmlformats-officedocument.wordprocessingml.document 34.59 KB
4/18/2022
34.59 KB
HBD2FR1(X) - HBD2FR1(X) A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 33.61 KB
4/7/2022
33.61 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Fire-Lite SLC Wiring Manual
application/pdf 620.22 KB
2/17/2022
620.22 KB
Quick Install Guide - HBD7S
application/pdf 171.49 KB
2/11/2022
171.49 KB
MAXPRO- NVR SE Series Quick Install Guide
application/pdf 3.23 MB
2/11/2022
3.23 MB
Embedded NVR QCG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Data Sheet
Name
Description
File Size
Date
Size
HBD2FR
application/pdf 433.16 KB
8/16/2022
433.16 KB
Performance Series Datasheets
application/pdf 106.08 KB
8/16/2022
106.08 KB
HBD2FR CAMRA IP ULTRA-COMPACTE IR 1080 P ROBUSTE, D'INTRIEUR-EXTRIEUR, OBJECTIF ZOOM MOTORIS (MFZ) VFAI, H.264, FONCTION VRAI JOUR-NUIT - DE LA GAMME equIP
application/pdf 353.24 KB
8/16/2022
353.24 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 145.31 KB
2/17/2022
145.31 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 132.92 KB
8/16/2022
132.92 KB
Performance Series Data Sheet
application/pdf 106.08 KB
8/16/2022
106.08 KB
Hoja tcnica HBD92SX
application/pdf 334.07 KB
8/16/2022
334.07 KB
Data Sheet
application/pdf 232.46 KB
8/16/2022
232.46 KB
HBD2PER1 Data sheet - French
application/pdf 177.8 KB
8/16/2022
177.8 KB
HBD2FR1 ROBUUSTE equIP-SERIE IP-BULLETCAMERA MET 1080p TRUE DAY-NIGHT IR H.264 VFAI MFZ-LENS VOOR BINNEN-BUITEN
application/pdf 338.82 KB
4/7/2022
338.82 KB
HBD2FR
application/pdf 365.59 KB
8/16/2022
365.59 KB
Performance Series Datasheets
application/pdf 106.08 KB
8/16/2022
106.08 KB
Fiche Technique HBD2PER1
application/pdf 247.39 KB
8/16/2022
247.39 KB
Guide de slection - Solutions vido
application/pdf 901.37 KB
8/16/2022
901.37 KB
HBD2FR Data sheet
application/pdf 345.04 KB
8/16/2022
345.04 KB
HBD2PER1 Network TDN 1080p IR Bullet Camera
application/pdf 253.87 KB
8/16/2022
253.87 KB
HBD2FR Data sheet
application/pdf 343.06 KB
8/16/2022
343.06 KB
HBD2PER1 Data Sheet
application/pdf 259.83 KB
8/16/2022
259.83 KB
HBD2FR Data sheet
application/pdf 345.04 KB
8/16/2022
345.04 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
application/pdf 132.92 KB
8/16/2022
132.92 KB
Product Bulletins
Name
Description
File Size
Date
Size
Honeywell Products - Stock Clearance
application/pdf 1.25 MB
1.25 MB
Case Study
Name
Description
File Size
Date
Size
ME Product Showcase
application/pdf 5.34 MB
2/11/2022
5.34 MB
Name
Description
File Size
Date
Size
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
HBD2FR
433.16 KB
8/16/2022
433.16 KB
Brochure IP Security Solutions
9.47 MB
2/17/2022
9.47 MB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
Performance Series Datasheets
106.08 KB
8/16/2022
106.08 KB
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
345.97 KB
Brackets compatibility matrix
0 Bytes
0 Bytes
Fire-Lite SLC Wiring Manual
620.22 KB
2/17/2022
620.22 KB
HBD2FR CAMRA IP ULTRA-COMPACTE IR 1080 P ROBUSTE, D'INTRIEUR-EXTRIEUR, OBJECTIF ZOOM MOTORIS (MFZ) VFAI, H.264, FONCTION VRAI JOUR-NUIT - DE LA GAMME equIP
353.24 KB
8/16/2022
353.24 KB
Gamme camras IP
587.99 KB
2/17/2022
587.99 KB
Brochure ONVIF Series Cameras - FR
896.11 KB
2/17/2022
896.11 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
145.31 KB
2/17/2022
145.31 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
132.92 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
Video Brochure
2.94 MB
2/17/2022
2.94 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Quick Install Guide - HBD7S
171.49 KB
2/11/2022
171.49 KB
Performance Series Data Sheet
106.08 KB
8/16/2022
106.08 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
Brochure ONVIF Series Cameras - FR
231.54 KB
2/17/2022
231.54 KB
Hoja tcnica HBD92SX
334.07 KB
8/16/2022
334.07 KB
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
106.08 KB
4/7/2022
106.08 KB
Data Sheet
232.46 KB
8/16/2022
232.46 KB
HBD2PER1 Data sheet - French
177.8 KB
8/16/2022
177.8 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
HBD2FR1 ROBUUSTE equIP-SERIE IP-BULLETCAMERA MET 1080p TRUE DAY-NIGHT IR H.264 VFAI MFZ-LENS VOOR BINNEN-BUITEN
338.82 KB
4/7/2022
338.82 KB
HBD2FR
365.59 KB
8/16/2022
365.59 KB
IP Network Cameras Sales Brochure
597.48 KB
2/17/2022
597.48 KB
Brochure IP Security Solutions
896.11 KB
2/3/2022
896.11 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Honeywell Products - Stock Clearance
1.25 MB
1.25 MB
Performance Series Datasheets
106.08 KB
8/16/2022
106.08 KB
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
642.82 KB
Brochure IP Security Solutions
213.73 KB
2/17/2022
213.73 KB
MAXPRO- NVR SE Series Quick Install Guide
3.23 MB
2/11/2022
3.23 MB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
Bracket Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
Fiche Technique HBD2PER1
247.39 KB
8/16/2022
247.39 KB
Guide de slection - Solutions vido
901.37 KB
8/16/2022
901.37 KB
Brochure IP Security Solutions
896.11 KB
2/3/2022
896.11 KB
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
900.44 KB
HBD2FR Data sheet
345.04 KB
8/16/2022
345.04 KB
Embedded NVR Flyer
402.3 KB
2/17/2022
402.3 KB
ME Product Showcase
5.34 MB
2/11/2022
5.34 MB
HBD2PER1 Network TDN 1080p IR Bullet Camera
253.87 KB
8/16/2022
253.87 KB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
Brackets Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
Brackets Compatibility Matrix
631.48 KB
2/17/2022
631.48 KB
HBD2FR Data sheet
343.06 KB
8/16/2022
343.06 KB
Embedded NVR Flyer
751.74 KB
2/17/2022
751.74 KB
HBD2PER1 Data Sheet
259.83 KB
8/16/2022
259.83 KB
HBD2FR Data sheet
345.04 KB
8/16/2022
345.04 KB
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
132.92 KB
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
1.56 MB
Embedded NVR QCG
32.96 MB
2/17/2022
32.96 MB
A&E Specs - Performance Series IP 8-Channel NVR
31.7 KB
2/17/2022
31.7 KB
A&E Specs - Performance Series IP Network Video Recorder
34.59 KB
4/18/2022
34.59 KB
HBD2FR1(X) - HBD2FR1(X) A&E Specs
33.61 KB
4/7/2022
33.61 KB
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
8.93 MB
Name
Description
File Size
Date
Size
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
SMB End User Guide
329.64 KB
2/17/2022
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
106.08 KB
4/7/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Bracket Compatibility Matrix
630.46 KB
2/17/2022
Brackets Compatibility Matrix
630.46 KB
2/17/2022
64-Kanal Netzwerkrekorder der 4k-Fokus-Serie, 8xSATA, 16TB
8.93 MB
8/25/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
Brochure IP Security Solutions
896.11 KB
2/3/2022
Flye PS IP Flyer Leisure and Hospitality
642.82 KB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Brochure IP Security Solutions
896.11 KB
2/3/2022
Flye PS IP Flyer Retail
900.44 KB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
Flye PS IP Flyer Industrial
1.56 MB
2/3/2022
Brochure IP Security Solutions
9.47 MB
2/17/2022
Brackets compatibility matrix
0 Bytes
Gamme camras IP
587.99 KB
2/17/2022
Brochure ONVIF Series Cameras - FR
896.11 KB
2/17/2022
Video Brochure
2.94 MB
2/17/2022
Brochure ONVIF Series Cameras - FR
231.54 KB
2/17/2022
IP Network Cameras Sales Brochure
597.48 KB
2/17/2022
Brochure IP Security Solutions
213.73 KB
2/17/2022
Embedded NVR Flyer
402.3 KB
2/17/2022
Brackets Compatibility Matrix
631.48 KB
2/17/2022
Embedded NVR Flyer
751.74 KB
2/17/2022
A&E Specs - Performance Series IP 8-Channel NVR
31.7 KB
2/17/2022
A&E Specs - Performance Series IP Network Video Recorder
34.59 KB
4/18/2022
HBD2FR1(X) - HBD2FR1(X) A&E Specs
33.61 KB
4/7/2022
Fire-Lite SLC Wiring Manual
620.22 KB
2/17/2022
Quick Install Guide - HBD7S
171.49 KB
2/11/2022
MAXPRO- NVR SE Series Quick Install Guide
3.23 MB
2/11/2022
Embedded NVR QCG
32.96 MB
2/17/2022
HBD2FR
433.16 KB
8/16/2022
Performance Series Datasheets
106.08 KB
8/16/2022
HBD2FR CAMRA IP ULTRA-COMPACTE IR 1080 P ROBUSTE, D'INTRIEUR-EXTRIEUR, OBJECTIF ZOOM MOTORIS (MFZ) VFAI, H.264, FONCTION VRAI JOUR-NUIT - DE LA GAMME equIP
353.24 KB
8/16/2022
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
145.31 KB
2/17/2022
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
Performance Series Data Sheet
106.08 KB
8/16/2022
Hoja tcnica HBD92SX
334.07 KB
8/16/2022
Data Sheet
232.46 KB
8/16/2022
HBD2PER1 Data sheet - French
177.8 KB
8/16/2022
HBD2FR1 ROBUUSTE equIP-SERIE IP-BULLETCAMERA MET 1080p TRUE DAY-NIGHT IR H.264 VFAI MFZ-LENS VOOR BINNEN-BUITEN
338.82 KB
4/7/2022
HBD2FR
365.59 KB
8/16/2022
Performance Series Datasheets
106.08 KB
8/16/2022
Fiche Technique HBD2PER1
247.39 KB
8/16/2022
Guide de slection - Solutions vido
901.37 KB
8/16/2022
HBD2FR Data sheet
345.04 KB
8/16/2022
HBD2PER1 Network TDN 1080p IR Bullet Camera
253.87 KB
8/16/2022
HBD2FR Data sheet
343.06 KB
8/16/2022
HBD2PER1 Data Sheet
259.83 KB
8/16/2022
HBD2FR Data sheet
345.04 KB
8/16/2022
L_PAIOIPOVD_D Performance Series IP Overview Data Sheet
132.92 KB
8/16/2022
Honeywell Products - Stock Clearance
1.25 MB
ME Product Showcase
5.34 MB
2/11/2022
Image
SKU
Description
alt
HBD2PER1
Network TDN 1080p IR Bullet Camera, 1/2.9" CMOS, 3.6 mm Fixed, 18 IR LEDs, PoE, H.265+
Image
SKU
Description
alt
HBD2PER1
Network TDN 1080p IR Bullet Camera, 1/2.9" CMOS, 3.6 mm Fixed, 18 IR LEDs, PoE, H.265+