/content/hbtbt/gb/en/search-results.html

Dome Cameras

Performance Series 960H Indoor Mini Dome Camera

Performance Series 960H indoor mini dome cameras are ideal for a diverse range of applications. These cameras are a cost-effective surveillance solution suitable for a wide range of indoor commercial and residential spaces.

Performance Series 960H indoor mini dome cameras are ideal for a diverse range of applications. These cameras are a cost-effective surveillance solution suitable for a wide range of indoor commercial and residential spaces, including building entrances, lobbies, and atriums.

Features & Benefits:
  • Sharp, detailed ultra-high resolution image (700 TVL)
  • Vivid color rendition during daytime
  • Excellent low-light performance (0.5 lux minimum illumination)
  • 2.8 to 12 mm varifocal manual iris lens
  • Compact, one-piece design for fast, easy installation
  • Mounts directly to a ceiling or wall
  • 3-axis rotation
  • 2-conductor pigtail connector eliminates need to cut wires
  • Uses existing BNC cabling; no rewiring required
  • Backward compatible with standard analog DVRs
Certifications:
  • Emissions: FCC, Part 15B, Class A, EN 55022
  • Immunity: EN 50130-4

Others

  • Brand
    • Honeywell Security
  • Day/Night Mode
    • Yes

Others

  • Brand
    • Honeywell Security
  • Day/Night Mode
    • Yes
  • Brand : Honeywell Security
  • Day/Night Mode : Yes
Reference Guides
Name
Description
File Size
Date
Size
Performance Series IP and HQA Quick Reference Guide
application/pdf 1.65 MB
2/17/2022
1.65 MB
Performance Series IP and HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
application/pdf 722.73 KB
4/7/2022
722.73 KB
Brackets Compatibility Matrix pdf
application/pdf 345.97 KB
2/17/2022
345.97 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide - French
application/pdf 722.73 KB
2/17/2022
722.73 KB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
Performance Series IP and HQA Quick Reference Guide - French
application/pdf 722.73 KB
2/17/2022
722.73 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 1.73 MB
2/17/2022
1.73 MB
Brackets Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Bracket Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
Sales Sheet
Name
Description
File Size
Date
Size
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Brochure
Name
Description
File Size
Date
Size
Brackets compatibility matrix
application/pdf 0 Bytes
0 Bytes
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Brackets Compatibility Matrix
application/pdf 631.48 KB
2/17/2022
631.48 KB
Camras et enregistreurs - Gamme Performance
application/pdf 12.27 MB
2/17/2022
12.27 MB
Engineering Specifications
Name
Description
File Size
Date
Size
PERFORMANCE SERIES 620 TVL DAY-NIGHT INDOOR FIXED MINI-DOME CAMERA, HD41
application/vnd.openxmlformats-officedocument.wordprocessingml.document 44.09 KB
4/7/2022
44.09 KB
Manuals and Guides
Name
Description
File Size
Date
Size
OSD Config Guide
application/pdf 107.81 KB
2/1/2022
107.81 KB
HQA Cameras OSD Config Guide
application/pdf 110.39 KB
2/17/2022
110.39 KB
HD4 Series Quick Install Guide
application/pdf 420.71 KB
2/17/2022
420.71 KB
HD41XD2 Quick Installation Guide
application/pdf 2.29 MB
2/17/2022
2.29 MB
HD4 Quick Install Guide
application/pdf 414.78 KB
2/11/2022
414.78 KB
Data Sheet
Name
Description
File Size
Date
Size
Performance Series
application/pdf 3.36 MB
8/16/2022
3.36 MB
Performance Series HQA Overview - French
application/pdf 210.61 KB
8/16/2022
210.61 KB
HD30XD2-HD41XD2 Datasheet - French
application/pdf 174.95 KB
4/7/2022
174.95 KB
Fiche Technique HD41XD2
application/pdf 229.31 KB
8/16/2022
229.31 KB
Robuuste TDN 1080p IR-domecamera
application/pdf 214.94 KB
8/16/2022
214.94 KB
HD30XD2-HD41XD2 Datasheet - French
application/pdf 174.86 KB
8/16/2022
174.86 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
8/16/2022
250.22 KB
Hoja tcnica HD30XD2
application/pdf 210.64 KB
8/16/2022
210.64 KB
HD41
application/pdf 196.18 KB
8/16/2022
196.18 KB
HD30XD2-HD41XD2 Data Sheet
application/pdf 227.23 KB
8/16/2022
227.23 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
8/16/2022
250.22 KB
Case Study
Name
Description
File Size
Date
Size
Case studies - Supporting you in your security needs
application/pdf 2.26 MB
2/17/2022
2.26 MB
Name
Description
File Size
Date
Size
Performance Series
3.36 MB
8/16/2022
3.36 MB
Performance Series HQA Overview - French
210.61 KB
8/16/2022
210.61 KB
HD30XD2-HD41XD2 Datasheet - French
174.95 KB
4/7/2022
174.95 KB
Performance Series IP and HQA Quick Reference Guide
1.65 MB
2/17/2022
1.65 MB
Brackets compatibility matrix
0 Bytes
0 Bytes
Fiche Technique HD41XD2
229.31 KB
8/16/2022
229.31 KB
OSD Config Guide
107.81 KB
2/1/2022
107.81 KB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
Robuuste TDN 1080p IR-domecamera
214.94 KB
8/16/2022
214.94 KB
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Case studies - Supporting you in your security needs
2.26 MB
2/17/2022
2.26 MB
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
939.07 KB
HD30XD2-HD41XD2 Datasheet - French
174.86 KB
8/16/2022
174.86 KB
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Video Brochure
2.94 MB
2/17/2022
2.94 MB
HQA Cameras OSD Config Guide
110.39 KB
2/17/2022
110.39 KB
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
939.07 KB
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
722.73 KB
4/7/2022
722.73 KB
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
345.97 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
250.22 KB
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Hoja tcnica HD30XD2
210.64 KB
8/16/2022
210.64 KB
HD41
196.18 KB
8/16/2022
196.18 KB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
HD4 Series Quick Install Guide
420.71 KB
2/17/2022
420.71 KB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
Brackets Compatibility Matrix
631.48 KB
2/17/2022
631.48 KB
HD30XD2-HD41XD2 Data Sheet
227.23 KB
8/16/2022
227.23 KB
Camras et enregistreurs - Gamme Performance
12.27 MB
2/17/2022
12.27 MB
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
722.73 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
250.22 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
722.73 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Performance Series IP and HQA Quick Reference Guide
1.73 MB
2/17/2022
1.73 MB
HD41XD2 Quick Installation Guide
2.29 MB
2/17/2022
2.29 MB
HD4 Quick Install Guide
414.78 KB
2/11/2022
414.78 KB
Brackets Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Bracket Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
PERFORMANCE SERIES 620 TVL DAY-NIGHT INDOOR FIXED MINI-DOME CAMERA, HD41
44.09 KB
4/7/2022
44.09 KB
Name
Description
File Size
Date
Size
Performance Series IP and HQA Quick Reference Guide
1.65 MB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
722.73 KB
4/7/2022
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
SMB End User Guide
329.64 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
1.73 MB
2/17/2022
Brackets Compatibility Matrix
630.46 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Bracket Compatibility Matrix
630.46 KB
2/17/2022
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
365 Swap Flyer
126.45 KB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
Brackets compatibility matrix
0 Bytes
Video Brochure
2.94 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Brackets Compatibility Matrix
631.48 KB
2/17/2022
Camras et enregistreurs - Gamme Performance
12.27 MB
2/17/2022
PERFORMANCE SERIES 620 TVL DAY-NIGHT INDOOR FIXED MINI-DOME CAMERA, HD41
44.09 KB
4/7/2022
OSD Config Guide
107.81 KB
2/1/2022
HQA Cameras OSD Config Guide
110.39 KB
2/17/2022
HD4 Series Quick Install Guide
420.71 KB
2/17/2022
HD41XD2 Quick Installation Guide
2.29 MB
2/17/2022
HD4 Quick Install Guide
414.78 KB
2/11/2022
Performance Series
3.36 MB
8/16/2022
Performance Series HQA Overview - French
210.61 KB
8/16/2022
HD30XD2-HD41XD2 Datasheet - French
174.95 KB
4/7/2022
Fiche Technique HD41XD2
229.31 KB
8/16/2022
Robuuste TDN 1080p IR-domecamera
214.94 KB
8/16/2022
HD30XD2-HD41XD2 Datasheet - French
174.86 KB
8/16/2022
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
Hoja tcnica HD30XD2
210.64 KB
8/16/2022
HD41
196.18 KB
8/16/2022
HD30XD2-HD41XD2 Data Sheet
227.23 KB
8/16/2022
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
Case studies - Supporting you in your security needs
2.26 MB
2/17/2022
Image
SKU
Description
alt
HD41XD2
TDN Full HD IR Rugged Dome Camera, 1/2.9" CMOS, 1080p 25/30 fps, 2.7-13.5 mm Vari-focal lens, 2 IR LEDs, 12 VDC, DWDR, IK10, IP67, Off-White
Image
SKU
Description
alt
HD41XD2
TDN Full HD IR Rugged Dome Camera, 1/2.9" CMOS, 1080p 25/30 fps, 2.7-13.5 mm Vari-focal lens, 2 IR LEDs, 12 VDC, DWDR, IK10, IP67, Off-White