/content/hbtbt/gb/en/search-results.html

Dome Cameras

Performance Series IP 1080p Rugged Mini Dome Camera

Performance Series IP 1080p rugged mini dome cameras allow you to supercharge your analog security system with Honeywell’s high-quality analog (HQA) technology for HD 1080p images over your existing co-axial infrastructure.

Performance Series IP 1080p rugged mini dome cameras allow you to supercharge your analog security system with Honeywell’s high-quality analog (HQA) technology for HD 1080p images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series IP 1080p rugged mini dome cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at an affordable price. 

Features & Benefits:
  • 1/2.7-inch 2.1 MP imager
  • 2.7 to 12 mm MFZ lens
  • True day and night (TDN) IR-cut filter
  • True wide dynamic range (WDR) 120 dB
  • Low-light performance down to 0.03 lux (color) or 0 lux with IR LEDs on
  • Up to 200 ft (60 m) of IR illumination, depending on scene reflectance
  • HQA/CVBS video output
  • Transmission distances up to 984 ft (300 m)
  • 12V DC or 24V AC power input
  • IP66 and IK10 rated housing
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032)
  • Immunity: CE (EN 50130-4)

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Reference Guides
Name
Description
File Size
Date
Size
Performance Series IP and HQA Quick Reference Guide - French
application/pdf 722.73 KB
2/17/2022
722.73 KB
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Brackets Compatibility Matrix pdf
application/pdf 345.97 KB
2/17/2022
345.97 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 1.65 MB
2/17/2022
1.65 MB
Performance Series IP and HQA Quick Reference Guide - French
application/pdf 722.73 KB
2/17/2022
722.73 KB
Brackets Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide
application/pdf 1.73 MB
2/17/2022
1.73 MB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
application/pdf 722.73 KB
4/7/2022
722.73 KB
Bracket Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
Sales Sheet
Name
Description
File Size
Date
Size
Honeywell Performance Series IP Camera Promo flyer
application/pdf 2.88 MB
2/3/2022
2.88 MB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
365 Swap Flyer
application/pdf 126.45 KB
2/3/2022
126.45 KB
Performance Series High Quality Analo Hassle-free
application/pdf 939.07 KB
2/3/2022
939.07 KB
Brochure
Name
Description
File Size
Date
Size
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
Brackets Compatibility Matrix
application/pdf 631.48 KB
2/17/2022
631.48 KB
Video Solutions Brochure
application/pdf 1.53 MB
2/17/2022
1.53 MB
Brackets compatibility matrix
application/pdf 0 Bytes
0 Bytes
Flyer Cmaras y DVRs Serie Performance HQA
application/pdf 557.16 KB
2/17/2022
557.16 KB
Engineering Specifications
Name
Description
File Size
Date
Size
DIGITAL VIDEO RECORDER
application/vnd.openxmlformats-officedocument.wordprocessingml.document 33.35 KB
2/17/2022
33.35 KB
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
application/vnd.openxmlformats-officedocument.wordprocessingml.document 32.92 KB
2/17/2022
32.92 KB
A&E Specs - Performance Series HQA IR Dome
application/vnd.openxmlformats-officedocument.wordprocessingml.document 34.17 KB
2/17/2022
34.17 KB
Manuals and Guides
Name
Description
File Size
Date
Size
SD505-6RB 6" Relay Base Manual
application/pdf 104.14 KB
2/17/2022
104.14 KB
SMB End User Guide pdf
application/pdf 302.93 KB
2/1/2022
302.93 KB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
Data Sheet
Name
Description
File Size
Date
Size
Hoja tcnica - DVRs hbridos de 4 MP
application/pdf 729.86 KB
8/16/2022
729.86 KB
Performance Series HQA Overview - French
application/pdf 210.61 KB
8/16/2022
210.61 KB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 351.06 KB
8/16/2022
351.06 KB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
application/pdf 359.04 KB
8/16/2022
359.04 KB
HD72HD4-HD274HD4 Datasheet
application/pdf 363.09 KB
8/16/2022
363.09 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
8/16/2022
250.22 KB
Hoja tcnica HD72HD4-HD274HD4
application/pdf 364.79 KB
8/16/2022
364.79 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
application/pdf 250.22 KB
8/16/2022
250.22 KB
HRHT4 Hybrid 4 MP DVRs
application/pdf 637.8 KB
8/16/2022
637.8 KB
Flyer Telecamere e DVR Serie Performance HQA
application/pdf 219.42 KB
8/16/2022
219.42 KB
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
application/pdf 206.06 KB
8/16/2022
206.06 KB
Case Study
Name
Description
File Size
Date
Size
Prestage Farms Case Study
application/pdf 975.41 KB
2/17/2022
975.41 KB
Name
Description
File Size
Date
Size
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
722.73 KB
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Hoja tcnica - DVRs hbridos de 4 MP
729.86 KB
8/16/2022
729.86 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Honeywell Performance Series IP Camera Promo flyer
2.88 MB
2/3/2022
2.88 MB
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
345.97 KB
Performance Series IP and HQA Quick Reference Guide
1.65 MB
2/17/2022
1.65 MB
SD505-6RB 6" Relay Base Manual
104.14 KB
2/17/2022
104.14 KB
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
722.73 KB
Prestage Farms Case Study
975.41 KB
2/17/2022
975.41 KB
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
939.07 KB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
Brackets Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
Video Brochure
2.94 MB
2/17/2022
2.94 MB
Performance Series HQA Overview - French
210.61 KB
8/16/2022
210.61 KB
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Brackets Compatibility Matrix
631.48 KB
2/17/2022
631.48 KB
Video Solutions Brochure
1.53 MB
2/17/2022
1.53 MB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
351.06 KB
8/16/2022
351.06 KB
Performance Series IP and HQA Quick Reference Guide
1.73 MB
2/17/2022
1.73 MB
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
359.04 KB
8/16/2022
359.04 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
365 Swap Flyer
126.45 KB
2/3/2022
126.45 KB
HD72HD4-HD274HD4 Datasheet
363.09 KB
8/16/2022
363.09 KB
SMB End User Guide pdf
302.93 KB
2/1/2022
302.93 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
250.22 KB
Brackets compatibility matrix
0 Bytes
0 Bytes
Hoja tcnica HD72HD4-HD274HD4
364.79 KB
8/16/2022
364.79 KB
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
722.73 KB
4/7/2022
722.73 KB
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
250.22 KB
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
939.07 KB
HRHT4 Hybrid 4 MP DVRs
637.8 KB
8/16/2022
637.8 KB
Bracket Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
Flyer Cmaras y DVRs Serie Performance HQA
557.16 KB
2/17/2022
557.16 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Flyer Telecamere e DVR Serie Performance HQA
219.42 KB
8/16/2022
219.42 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
206.06 KB
8/16/2022
206.06 KB
DIGITAL VIDEO RECORDER
33.35 KB
2/17/2022
33.35 KB
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
32.92 KB
2/17/2022
32.92 KB
A&E Specs - Performance Series HQA IR Dome
34.17 KB
2/17/2022
34.17 KB
Name
Description
File Size
Date
Size
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
1.65 MB
2/17/2022
Performance Series IP and HQA Quick Reference Guide - French
722.73 KB
2/17/2022
Brackets Compatibility Matrix
630.46 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide
1.73 MB
2/17/2022
SMB End User Guide
329.64 KB
2/17/2022
Performance Series IP and HQA Quick Reference Guide H4W2PER2-H4W4PER2 - French
722.73 KB
4/7/2022
Bracket Compatibility Matrix
630.46 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
Honeywell Performance Series IP Camera Promo flyer
2.88 MB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
365 Swap Flyer
126.45 KB
2/3/2022
Performance Series High Quality Analo Hassle-free
939.07 KB
2/3/2022
Video Products Catalogue
13.83 MB
2/17/2022
Video Brochure
2.94 MB
2/17/2022
Brackets Compatibility Matrix
631.48 KB
2/17/2022
Video Solutions Brochure
1.53 MB
2/17/2022
Brackets compatibility matrix
0 Bytes
Flyer Cmaras y DVRs Serie Performance HQA
557.16 KB
2/17/2022
DIGITAL VIDEO RECORDER
33.35 KB
2/17/2022
A&E Specs - Performance Series HQA IR Ball Performance Series HQA Digital Video Recorder
32.92 KB
2/17/2022
A&E Specs - Performance Series HQA IR Dome
34.17 KB
2/17/2022
SD505-6RB 6" Relay Base Manual
104.14 KB
2/17/2022
SMB End User Guide pdf
302.93 KB
2/1/2022
SMB End User Guide
329.64 KB
2/17/2022
Hoja tcnica - DVRs hbridos de 4 MP
729.86 KB
8/16/2022
Performance Series HQA Overview - French
210.61 KB
8/16/2022
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
351.06 KB
8/16/2022
4 MP HQA WDR IR Mini Dome Cameras Data Sheet
359.04 KB
8/16/2022
HD72HD4-HD274HD4 Datasheet
363.09 KB
8/16/2022
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
Hoja tcnica HD72HD4-HD274HD4
364.79 KB
8/16/2022
L_HQACAMFBD_D Performance Series HQA Overview Data Sheet
250.22 KB
8/16/2022
HRHT4 Hybrid 4 MP DVRs
637.8 KB
8/16/2022
Flyer Telecamere e DVR Serie Performance HQA
219.42 KB
8/16/2022
HD72HD4-HD274HD4 4 MP HQA WDR IR Mini Dome Cameras
206.06 KB
8/16/2022
Prestage Farms Case Study
975.41 KB
2/17/2022
Image
SKU
Description
alt
HD274HD4
4MP Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, 12V DC/24V AC, IP66/IK10
Image
SKU
Description
alt
HD274HD4
4MP Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, 12V DC/24V AC, IP66/IK10

Related Products