/content/hbtbt/gb/en/search-results.html

Dome Cameras

Performance Series IP Rugged Mini 8 MP IR Dome Camera

Performance Series IP rugged mini 8 MP IR dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.

Overview

Performance Series IP rugged mini 8 MP IR dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.

Features & Benefits:
  • 1/2-inch 8 MP progressive scan imager
  • 3840x2160 resolution
  • 3.7 mm to 11 mm MFZ lens
  • True day and night (TDN) IR-cut filter; wide dynamic range (WDR) up to 120 dB
  • Low-light performance down to 0.09 lux (color) or 0 lux with IR LEDs on; up to 98 ft (30 m) IR illumination, depending on scene reflectance
  • H.265 smart codec; dual stream support
  • Support up to 128GB Micro SDHC card (Class 10)
  • PoE (802.3af) or 12V DC support
  • Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
  • IP66 and IK10 rated rugged housing
Certifications:
  • Emissions: FCC Part 15B, EN 55032
  • Immunity: EN 50130-4
  • Safety: UL 60950-1, EN 62368-1
  • RoHS: EN 50581
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 140 degree Fahrenheit
  • Power Supply
    • 12 voltage direct current
  • Resolution
    • 3840 x 2160 pixel
  • Wide Dynamic Range
    • 120 dB
  • Product Type
    • Mini Dome Camera
  • Day/Night Mode
    • Yes
  • Brand
    • Honeywell
  • CODEC
    • H.265 Smart
  • Storage Capacity
    • 128 GB

Others

  • Minimum Operating Ambient Temperature
    • 140 degree Fahrenheit
  • Power Supply
    • 12 voltage direct current
  • Resolution
    • 3840 x 2160 pixel
  • Wide Dynamic Range
    • 120 dB
  • Product Type
    • Mini Dome Camera
  • Day/Night Mode
    • Yes
  • Brand
    • Honeywell
  • CODEC
    • H.265 Smart
  • Storage Capacity
    • 128 GB
  • Resolution : 3840 x 2160 pixel
  • Wide Dynamic Range : 120 dB
  • Product Type : Mini Dome Camera
  • Day/Night Mode : Yes
  • Brand : Honeywell
  • CODEC : H.265 Smart
  • Storage Capacity : 128 GB
  • Minimum Operating Ambient Temperature : 140 degree Fahrenheit
  • Power Supply : 12 voltage direct current
Reference Guides
Name
Description
File Size
Date
Size
Brackets Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
Brackets Compatibility Matrix pdf
application/pdf 345.97 KB
2/17/2022
345.97 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
application/pdf 106.08 KB
4/7/2022
106.08 KB
Bracket Compatibility Matrix
application/pdf 630.46 KB
2/17/2022
630.46 KB
SMB End User Guide
application/pdf 329.64 KB
2/17/2022
329.64 KB
Others
Name
Description
File Size
Date
Size
declarations-of-conformity
application/pdf 128.45 KB
2/3/2022
128.45 KB
Brochure
Name
Description
File Size
Date
Size
Wegwijs in Cameratechnologie
application/pdf 537.31 KB
2/17/2022
537.31 KB
Quick Installation Guide H4W8PR2
application/pdf 0 Bytes
0 Bytes
Brackets compatibility matrix
application/pdf 0 Bytes
0 Bytes
Brackets Compatibility Matrix
application/pdf 631.48 KB
2/17/2022
631.48 KB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specs - H4W2PER2-H4W4PER2
application/vnd.openxmlformats-officedocument.wordprocessingml.document 46.27 KB
4/7/2022
46.27 KB
A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 26.08 KB
2/17/2022
26.08 KB
A&E Specs - H4W2PER2-H4W4PER2
application/vnd.openxmlformats-officedocument.wordprocessingml.document 46.26 KB
4/18/2022
46.26 KB
A&E Specs
application/vnd.openxmlformats-officedocument.wordprocessingml.document 26.2 KB
2/17/2022
26.2 KB
A&E Specs - H4W2PER2-H4W4PER2
application/vnd.openxmlformats-officedocument.wordprocessingml.document 46.28 KB
4/7/2022
46.28 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Application Note - Camera-Based VMD Configuration for Honeywell IP Cameras and MAXPRO NVRs
application/pdf 972.65 KB
2/17/2022
972.65 KB
MAXPRO- NVR SE Series Quick Install Guide
application/pdf 3.23 MB
2/11/2022
3.23 MB
Quick Installation Guide - H4W8PR2
application/pdf 278.44 KB
2/17/2022
278.44 KB
Data Sheet
Name
Description
File Size
Date
Size
Performance Series Data Sheet
application/pdf 106.08 KB
8/16/2022
106.08 KB
Performance Series Datasheets
application/pdf 106.08 KB
8/16/2022
106.08 KB
H4W8PR2 Data Sheet
application/pdf 188.42 KB
8/16/2022
188.42 KB
Performance Series Datasheets
application/pdf 106.08 KB
8/16/2022
106.08 KB
Data Sheet H4W8PR2
application/pdf 0 Bytes
2/3/2022
0 Bytes
H4W8PR2 Network WDR 8MP IR Rugged Mini Dome Camera
application/pdf 188.42 KB
8/16/2022
188.42 KB
Name
Description
File Size
Date
Size
Performance Series Data Sheet
106.08 KB
8/16/2022
106.08 KB
Performance Series Datasheets
106.08 KB
8/16/2022
106.08 KB
Application Note - Camera-Based VMD Configuration for Honeywell IP Cameras and MAXPRO NVRs
972.65 KB
2/17/2022
972.65 KB
H4W8PR2 Data Sheet
188.42 KB
8/16/2022
188.42 KB
Performance Series Datasheets
106.08 KB
8/16/2022
106.08 KB
Wegwijs in Cameratechnologie
537.31 KB
2/17/2022
537.31 KB
Brackets Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
345.97 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
declarations-of-conformity
128.45 KB
2/3/2022
128.45 KB
Quick Installation Guide H4W8PR2
0 Bytes
0 Bytes
Data Sheet H4W8PR2
0 Bytes
2/3/2022
0 Bytes
Brackets compatibility matrix
0 Bytes
0 Bytes
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
106.08 KB
4/7/2022
106.08 KB
MAXPRO- NVR SE Series Quick Install Guide
3.23 MB
2/11/2022
3.23 MB
Bracket Compatibility Matrix
630.46 KB
2/17/2022
630.46 KB
H4W8PR2 Network WDR 8MP IR Rugged Mini Dome Camera
188.42 KB
8/16/2022
188.42 KB
SMB End User Guide
329.64 KB
2/17/2022
329.64 KB
Brackets Compatibility Matrix
631.48 KB
2/17/2022
631.48 KB
Quick Installation Guide - H4W8PR2
278.44 KB
2/17/2022
278.44 KB
A&E Specs - H4W2PER2-H4W4PER2
46.27 KB
4/7/2022
46.27 KB
A&E Specs
26.08 KB
2/17/2022
26.08 KB
A&E Specs - H4W2PER2-H4W4PER2
46.26 KB
4/18/2022
46.26 KB
A&E Specs
26.2 KB
2/17/2022
26.2 KB
A&E Specs - H4W2PER2-H4W4PER2
46.28 KB
4/7/2022
46.28 KB
Name
Description
File Size
Date
Size
Brackets Compatibility Matrix
630.46 KB
2/17/2022
Brackets Compatibility Matrix pdf
345.97 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP Quick Reference Guide H4W2PER2-H4W4PER2
106.08 KB
4/7/2022
Bracket Compatibility Matrix
630.46 KB
2/17/2022
SMB End User Guide
329.64 KB
2/17/2022
declarations-of-conformity
128.45 KB
2/3/2022
Wegwijs in Cameratechnologie
537.31 KB
2/17/2022
Quick Installation Guide H4W8PR2
0 Bytes
Brackets compatibility matrix
0 Bytes
Brackets Compatibility Matrix
631.48 KB
2/17/2022
A&E Specs - H4W2PER2-H4W4PER2
46.27 KB
4/7/2022
A&E Specs
26.08 KB
2/17/2022
A&E Specs - H4W2PER2-H4W4PER2
46.26 KB
4/18/2022
A&E Specs
26.2 KB
2/17/2022
A&E Specs - H4W2PER2-H4W4PER2
46.28 KB
4/7/2022
Application Note - Camera-Based VMD Configuration for Honeywell IP Cameras and MAXPRO NVRs
972.65 KB
2/17/2022
MAXPRO- NVR SE Series Quick Install Guide
3.23 MB
2/11/2022
Quick Installation Guide - H4W8PR2
278.44 KB
2/17/2022
Performance Series Data Sheet
106.08 KB
8/16/2022
Performance Series Datasheets
106.08 KB
8/16/2022
H4W8PR2 Data Sheet
188.42 KB
8/16/2022
Performance Series Datasheets
106.08 KB
8/16/2022
Data Sheet H4W8PR2
0 Bytes
2/3/2022
H4W8PR2 Network WDR 8MP IR Rugged Mini Dome Camera
188.42 KB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
H4W8PR2
Performance 8Mp Dome, 3.7 - 11mm Lens, 30m IR, End of life, whilst stocks last.
Image
SKU
Description
alt
H4W8PR2
Performance 8Mp Dome, 3.7 - 11mm Lens, 30m IR, End of life, whilst stocks last.