/content/hbtbt/gb/en/search-results.html

    PTZ Cameras

    Low Lux Fisheye Rugged IP Camera

    GeoVision low lux IR fisheye rugged IP cameras are 12 MP outdoor fisheye cameras allowing you to monitor all angles of a location. It is capable of day and night surveillance. You can watch live view and utilize functions through its Web interface.

    Overview

    The GeoVision low lux IR fisheye rugged IP cameras are 12 MP outdoor fisheye cameras allowing you to monitor all angles of a location and can be installed to the ceiling and the wall. Equipped with automatic IR‐cut filter and IR LEDs, GV‐FER12203 is capable of day and night surveillance. Without installing any software, you can watch live view and utilize functions such as motion detection, privacy mask and alert notification through its Web interface. In addition, the camera seamlessly integrates with GV‐DVR / NVR / VMS, providing advanced monitoring and video management features.

    Features & Benefits:
    • No mechanical moving parts
    • Two-way audio
    • Low lux enhancement
    • 3D noise reduction
    • Smart streaming
    • Tampering alarm
    • Virtual PTZ function
    Certifications:
    • CE
    • FCC
    • RCM
    • LVD
    • RoHS compliant
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detection_Sensor_Type@detection_sensor_type|Network_Connection_Type@network_connection_type|Product_Type@product_type

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list