/content/hbtbt/gb/en/search-results.html

DVRs

HQA Hybrid 4MP DVRS

HQA Hybrid 4 MP DVRs are the economic alternative for achieving HD video surveillance while retaining your existing BNC cables and cameras. Store videos and snapshots to external storage such as the client’s PC, through the Internet

HQA Hybrid 4MP DVRS used an over-coaxial cable analog HD video transmission

Standard to allow long-distance HD transmission at a lower cost Configurable motion detection and

Camera tamper detection settings including configurable event Notifications, such as automatic emails with attached video or snapshot and automatic alerts

The Performance Series HQA 4 MP Hybrid DVRs can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, video loss, and/or tampering

Remote configuration and firmware updating through Honeywell Viewer web client and the Honeywell Configuration tool. Password-protected access to the camera’s and DVR’s

Video and network setup. Bidirectional communication for the DVR Record first channel at 4K/8MP and all channels at 4MP full frame rate

Monitor from anywhere using the mobile apps for iOS and Android devices.

Features & Benefits:
  • High decoding capability for full HD viewing and recording
  • View up to 16 channels simultaneously on your monitor with 4 MP full frame rate preview
  • Record all channels @ 4 MP full frame rate
  • H.264 dual-stream video compression
  • Each channel supports HQA/analog video input; up to 8 additional channels support IP video input
  • PIR and Temperature/Humidity cameras support
  • Simultaneous HDMI/VGA video output
  • The Quick wizard and plug-and-play (like traditional DVRs and analog cameras) make setup fast and easy
  • Physical installation within minutes with the help of a comprehensive and easy-to-understand quick installation guide
  • Store videos and snapshots to a USB storage device.
Certifications:
  • FCC Part 15B, EN 55032
  • EN 50130-4
  • UL 60950-1; EN 60950-1
  • 1 – 15 fps (D1/CIF/QCIF)
  • EN 50581
Image
SKU
Description
alt
49840800
HRHT4040 Analogue Encoder HQA/SD/IP, 1SATA, No HDD
alt
49840801
HRHT4080 Analogue Encoder HQA/SD/IP, 2SATA, No HDD
alt
49840802
HRHT4160 Analogue Encoder HQA/SD/IP, 2SATA, No HDD
Image
SKU
Description
alt
49840800
HRHT4040 Analogue Encoder HQA/SD/IP, 1SATA, No HDD
alt
49840801
HRHT4080 Analogue Encoder HQA/SD/IP, 2SATA, No HDD
alt
49840802
HRHT4160 Analogue Encoder HQA/SD/IP, 2SATA, No HDD