/content/hbtbt/gb/en/search-results.html

NVRs

35 Series Embedded NVR

Honeywell’s 35 Series Embedded NVRs with Honeywell Smart Viewer (HSV) software is fully NDAA Section 889 compliant NVR solution delivering 4K HD (UHD) video resolution. Choose from 4, 8, or 16 channels and hard drive options for a flexible solution.

The newest introduction in Honeywell's NDAA Compliant Video Solutions, the 35 Series Embedded Network Video Recorders offers a robust set of features geared toward the cost-competitive small-to-medium business and entry-level enterprise markets. These NVRs boast three channel varieties supporting either 4, 8, or 16 POE channels and 4K HD (UHD) video resolutions. The 35 Series recorders consist of multiple hard drive options ranging from 1 TB up to 20 TB of storage. Together with the Honeywell Smart Viewer (HSV) software, the 35 Series offers an intuitive, user-friendly interface for management of important video streams and recordings. The full solution of 35 Series Camera, Recorder, and HSV software include secure stream encryption all throughout, protecting your recordings from unwanted interference.

Features & Benefits:
  • Supports uploading still images at the time of the event through email
  • Supports notifications through email or alarm out including visual and auditory such as a flashing light, bell, or siren
  • HDMI/VGA simultaneous video output
  • Supports up to 4/8 alarm input channels and 1/2 alarm relay output channels
  • End to end HTTPS stream encryption with TLS 1.2 Connection to NVR anytime anywhere (local,remote, global P2P)
  • Multi-NVR management supports up to 2048 video channel connections
  • Supports two way audio through 35S NVR with 35S cameras
  • Supports up to 64 live view windows in one single screen
  • Auto streaming size to save decode and streaming bandwidth
  • Supports recording and configuring camera video analytic events such as Smart Motion Detection, Intrusion Detection, and Tampering Detection
  • SupportsPTZ control, MFZ control, digital zoom, Fisheye dewarping, and E-map
Others
Name
Description
File Size
Date
Size
Honeywell Smart Viewer For 35 Series NVRs Datasheet - US - EN
application/pdf 1.31 MB
8/16/2022
1.31 MB
35 Series Embedded NVR Datasheet - US - EN
application/pdf 452.7 KB
8/16/2022
452.7 KB
35 Series Embedded NVR - Honeywell Smart Viewer User Guide - EN
application/pdf 2.5 MB
8/16/2022
2.5 MB
35 Series Embedded NVR - HDD Installation Guide - EN
application/pdf 2.03 MB
8/16/2022
2.03 MB
35 Series Embedded NVR Datasheet - UK - EN
application/pdf 454.41 KB
8/16/2022
454.41 KB
35 Series Embedded NVR Datasheet - UK - EN
application/pdf 1.32 MB
8/16/2022
1.32 MB
35 Series Embedded NVR - HSV App User Guide - EN
application/pdf 1.11 MB
8/16/2022
1.11 MB
35 Series Embedded NVR - Quick Installation Guide - EN
application/postscript 6.98 MB
8/16/2022
6.98 MB
35 Series Embedded NVR - Quick Certificate Installation Guide - EN
application/postscript 862.22 KB
8/16/2022
862.22 KB
35 Series Embedded NVR - NVR User Guide - EN
application/pdf 10.44 MB
8/16/2022
10.44 MB
35 Series Embedded NVR - A&E Specs - EN
application/pdf 194.23 KB
8/16/2022
194.23 KB
Name
Description
File Size
Date
Size
Honeywell Smart Viewer For 35 Series NVRs Datasheet - US - EN
1.31 MB
8/16/2022
1.31 MB
35 Series Embedded NVR Datasheet - US - EN
452.7 KB
8/16/2022
452.7 KB
35 Series Embedded NVR - Honeywell Smart Viewer User Guide - EN
2.5 MB
8/16/2022
2.5 MB
35 Series Embedded NVR - HDD Installation Guide - EN
2.03 MB
8/16/2022
2.03 MB
35 Series Embedded NVR Datasheet - UK - EN
454.41 KB
8/16/2022
454.41 KB
35 Series Embedded NVR Datasheet - UK - EN
1.32 MB
8/16/2022
1.32 MB
35 Series Embedded NVR - HSV App User Guide - EN
1.11 MB
8/16/2022
1.11 MB
35 Series Embedded NVR - Quick Installation Guide - EN
6.98 MB
8/16/2022
6.98 MB
35 Series Embedded NVR - Quick Certificate Installation Guide - EN
862.22 KB
8/16/2022
862.22 KB
35 Series Embedded NVR - NVR User Guide - EN
10.44 MB
8/16/2022
10.44 MB
35 Series Embedded NVR - A&E Specs - EN
194.23 KB
8/16/2022
194.23 KB
Name
Description
File Size
Date
Size
Honeywell Smart Viewer For 35 Series NVRs Datasheet - US - EN
1.31 MB
8/16/2022
35 Series Embedded NVR Datasheet - US - EN
452.7 KB
8/16/2022
35 Series Embedded NVR - Honeywell Smart Viewer User Guide - EN
2.5 MB
8/16/2022
35 Series Embedded NVR - HDD Installation Guide - EN
2.03 MB
8/16/2022
35 Series Embedded NVR Datasheet - UK - EN
454.41 KB
8/16/2022
35 Series Embedded NVR Datasheet - UK - EN
1.32 MB
8/16/2022
35 Series Embedded NVR - HSV App User Guide - EN
1.11 MB
8/16/2022
35 Series Embedded NVR - Quick Installation Guide - EN
6.98 MB
8/16/2022
35 Series Embedded NVR - Quick Certificate Installation Guide - EN
862.22 KB
8/16/2022
35 Series Embedded NVR - NVR User Guide - EN
10.44 MB
8/16/2022
35 Series Embedded NVR - A&E Specs - EN
194.23 KB
8/16/2022
Image
SKU
Description
alt
HN35040100
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 0 TB,1HD
alt
HN35040101
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption,1 TB,1HD
alt
HN35040102
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 2 TB,1HD
alt
HN35040104
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 4 TB,1HD
alt
HN35040106
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 6 TB,1HD
alt
HN35040108
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 8 TB,1HD
alt
HN35040110
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 10 TB,1HD
alt
HN35080200
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 0 TB,2HD
alt
HN35080202
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 2 TB,2HD
alt
HN35080204
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 4 TB,2HD
Image
SKU
Description
alt
HN35040100
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 0 TB,1HD
alt
HN35040101
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption,1 TB,1HD
alt
HN35040102
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 2 TB,1HD
alt
HN35040104
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 4 TB,1HD
alt
HN35040106
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 6 TB,1HD
alt
HN35040108
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 8 TB,1HD
alt
HN35040110
4 Chs NVR 4k (8 Mp) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 10 TB,1HD
alt
HN35080200
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 0 TB,2HD
alt
HN35080202
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 2 TB,2HD
alt
HN35080204
8 Chs NVR 4K (8 MP) Support, H.265/H.264, 8 Chs POE, Stream Encryption, 4 TB,2HD