/content/hbtbt/gb/en/search-results.html

    NVRs

    iFT -E - Remotely Programmable NVR+ (Video input 16IP and disk capacity 8TB)

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System.

    Overview

    The ADPRO iFT-E is the “32:32 vision” IP video multi-service platform that runs the powerful XO Security+ Operating System. It is the only NVR out there that offers full remote monitoring features such as arming/disarming, event quad pictures, and reliable transmission via a proprietary acknowledge protocol. The iFT-E optimizes bandwidth use for high quality recording by multistream camera connections, adapting video transmission to the available bandwidth.

    Features & Benefits:
    • Deep Learning LoiterTrace™ for video verified loiter detection with reduced fault alarm and increased detection accuracy
    • P2P connection available for easy and flexible remote connection
    • End to end secure streaming where video is encrypted (HTTPS) from the camera right through to the viewer to avoid tampering (when connecting with 30s and 60s cameras)
    • Support self-encryption hard drive for security data at rest to data avoid data tempering risk in case hard drive was removed from device.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    63045720
    New ADPRO iFT-E, Video Input 16IP, Disk Capacity 8TB, 20 inputs8 outputs (4HDD Ready)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-Security-63001820-ift-e-remotely-programmable-nvr+-primaryimage
    63045720
    New ADPRO iFT-E, Video Input 16IP, Disk Capacity 8TB, 20 inputs8 outputs (4HDD Ready)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-Security-63001820-ift-e-remotely-programmable-nvr+-primaryimage