/content/hbtbt/gb/en/search-results.html

    NVRs

    Impact IP Series NVR

    Impact by Honeywell’s IP Series Embedded NVRs having 05/10/20/40/80 channels support, cost effective , value for money , multiple survillance HDD options , support 4K HD (UHD) video resolution.

    Overview

    The Impact IP series of Network Video Recorders (NVRs) is beneficial to customers who want a higher quality of video surveillance enhanced by HD and an advanced setup. This product can be used for video surveillance in banks, offices, retail stores, hotels and residential - where image quality and clarity is a key priority. The smart features offered by the new Impact series of NVRs greatly help in the effective analysis of the video feed, while optimizing storage. NVRs supports 05/10/20/40/80 channels with multiple HDD options.

    Features & Benefits:
    • IH+265/H.265/H.264 video compression supported
    • Up to 05/10/20/40/80 channel input
    • Multiple HDD options 1,2,4 & 8 SATA in different models
    • Supports live view, storage, and playback of the connected camera at up to 8MP/12MP resolution
    • 1×RJ45 self-adaptive 10/100 Mbps network interface in 05/10/20 Channels NVRs & 2×RJ45 self-adaptive 10/100/1000 Mbps network interface in 40/80 Channels NVRs
    • HDMI and VGA simultaneous output
    • HDMI Video output at up to 4K (3840 × 2160) resolution
    • IH+265 compression effectively reduces the storage space and costs by up to 75%
    Certifications:
    • CE, FCC, BIS, RoHS