/content/hbtbt/gb/en/search-results.html

NVRs

Performance Series 4K/8MP Embedded NVR

Honeywell’s Performance Series Embedded NVRs are affordable, fully-featured NVRs that offer ultra 4K HD video resolution.

Overview

Honeywell’s Performance Series Embedded NVRs are affordable, fully-featured NVRs that offer ultra 4K HD video resolution. Choose between a 4-, 8-, or 16-channel NVR, with multiple hard drive options and up to 12 TB of internal storage, for an ideal and flexible solution to fit your surveillance needs. Users can view 4/8/16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model).

The Quick Wizard and PoE support (up to 4/8/16 channels) enable a fast and efficient set up. Quick installations can be performed utilizing an intuitive NVR design and easy-to-understand quick installation guides. Simple remote configuration and firmware updates are carried out through the Honeywell Viewer web client and the Honeywell Config tool. The flexible storage options, high recording and networking performance of the Embedded NVRs make these NVRs perfect for a wide range of security applications.

Features & Benefits:
  • H.265/H.264 codec decoding
  • HDMI/ VGA simultaneous video output
  • Supports up to four alarm input channels and two alarm relay output channels
  • Supports sending notifications through email, FTP, and/or HTTP
  • Supports recording a video clip of events for distribution
  • Supports uploading still images at the time of the event through email and/or FTP
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
  • Maximum incoming bandwidth of 200 Mbps
  • Supports visual or auditory notifications (a flashing light, bell, or siren)
  • Supports Smart Face detection search
Certifications:
  • Emissions: HEN041*3: FCC Part 15B, EN55032: 2012 + AC: 2013; HEN081*3/HEN161*3: FCC Part 15B, EN55032: 2012 + AC: 2013, EN61000-3-2: 2014,EN61000-3-3: 2013
  • Immunity: EN50130-4: 2011
  • Safety EU: EN60950-1
  • Safety North America: UL Listed to UL/CSA 60950-1ROHSEN50581: 2012
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
2/14/2022
4.08 MB
Reference Guides
Name
Description
File Size
Date
Size
Performance Series HQA Quick Reference Guide
application/pdf 768.79 KB
2/17/2022
768.79 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
application/pdf 106.08 KB
2/17/2022
106.08 KB
Sales Sheet
Name
Description
File Size
Date
Size
Brochure IP Security Solutions pdf
application/pdf 3.58 MB
3.58 MB
Brochure
Name
Description
File Size
Date
Size
Video Brochure
application/pdf 2.94 MB
2/17/2022
2.94 MB
Video Products Catalogue
application/pdf 13.83 MB
2/17/2022
13.83 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Performance Series 4K Embedded NVR QIG
application/pdf 32.96 MB
2/17/2022
32.96 MB
Application Note - Using External PoE Switch with ENVR
application/pdf 2.86 MB
2/17/2022
2.86 MB
Data Sheet
Name
Description
File Size
Date
Size
Hoja Tcnica H2W2PRV3-H2W4PRV3
application/pdf 234.91 KB
8/16/2022
234.91 KB
Performance Series Embedded 4-/8-/16-Channel ENVRs - NVRs Data Sheet
application/pdf 0 Bytes
0 Bytes
Data Sheet Performance Series Embedded NVRs French
application/pdf 242.3 KB
8/16/2022
242.3 KB
Data Sheet - Performance Series Embedded NVRs
application/pdf 970.73 KB
8/16/2022
970.73 KB
Hoja tcnica H4D3PRV2-H4D3PRV3
application/pdf 243.88 KB
8/16/2022
243.88 KB
Name
Description
File Size
Date
Size
Video Brochure
2.94 MB
2/17/2022
2.94 MB
Hoja Tcnica H2W2PRV3-H2W4PRV3
234.91 KB
8/16/2022
234.91 KB
Performance Series Embedded 4-/8-/16-Channel ENVRs - NVRs Data Sheet
0 Bytes
0 Bytes
Data Sheet Performance Series Embedded NVRs French
242.3 KB
8/16/2022
242.3 KB
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
32.96 MB
Video Products Catalogue
13.83 MB
2/17/2022
13.83 MB
Application Note - Using External PoE Switch with ENVR
2.86 MB
2/17/2022
2.86 MB
Data Sheet - Performance Series Embedded NVRs
970.73 KB
8/16/2022
970.73 KB
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
4.08 MB
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
768.79 KB
Brochure IP Security Solutions pdf
3.58 MB
3.58 MB
Hoja tcnica H4D3PRV2-H4D3PRV3
243.88 KB
8/16/2022
243.88 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
106.08 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
2/14/2022
Performance Series HQA Quick Reference Guide
768.79 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Performance Series IP - Quick Reference Guide
106.08 KB
2/17/2022
Brochure IP Security Solutions pdf
3.58 MB
Video Brochure
2.94 MB
2/17/2022
Video Products Catalogue
13.83 MB
2/17/2022
Performance Series 4K Embedded NVR QIG
32.96 MB
2/17/2022
Application Note - Using External PoE Switch with ENVR
2.86 MB
2/17/2022
Hoja Tcnica H2W2PRV3-H2W4PRV3
234.91 KB
8/16/2022
Performance Series Embedded 4-/8-/16-Channel ENVRs - NVRs Data Sheet
0 Bytes
Data Sheet Performance Series Embedded NVRs French
242.3 KB
8/16/2022
Data Sheet - Performance Series Embedded NVRs
970.73 KB
8/16/2022
Hoja tcnica H4D3PRV2-H4D3PRV3
243.88 KB
8/16/2022
Product Number
SKUs
Image
SKU
Description
alt
HEN04103
H.265 4CH NVR, 0TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN04113
H.265 4CH NVR, 1TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN04123
H.265 4CH NVR, 2TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN08103
H.265 8CH NVR, 0TB, 8 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08113
H.265 8CH NVR, 1TB, 8 POE Ports , 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08123
H.265 8CH NVR, 2TB, 8 POE Ports , 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08143
H.265 8CH NVR, 4TB, 8 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN16103
H.265 16CH NVR, 0TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps
alt
HEN16123
H.265 16CH NVR, 2TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps
alt
HEN16143
H.265 16CH NVR, 4TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps
Image
SKU
Description
alt
HEN04103
H.265 4CH NVR, 0TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN04113
H.265 4CH NVR, 1TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN04123
H.265 4CH NVR, 2TB, 4 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 120fps
alt
HEN08103
H.265 8CH NVR, 0TB, 8 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08113
H.265 8CH NVR, 1TB, 8 POE Ports , 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08123
H.265 8CH NVR, 2TB, 8 POE Ports , 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN08143
H.265 8CH NVR, 4TB, 8 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 240fps
alt
HEN16103
H.265 16CH NVR, 0TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps
alt
HEN16123
H.265 16CH NVR, 2TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps
alt
HEN16143
H.265 16CH NVR, 4TB, 16 POE Ports, 4k, output HDMI/VGA 4k, Ethernet Gigabit, 480fps