/content/hbtbt/gb/en/search-results.html

Housings, Mounts & Hardware

60 Series UPOE Injector

These are 60 series UPOE Injector.

Overview

These are 60 series UPOE Injector. Power consumption of this injector is 65W.

Features & Benefits:
  • Low Profile Contemporary Design
  • Economically Priced
Specifications

Others

  • Overall Width
    • 182 millimetre
  • Overall Height
    • 78.6 millimetre
  • Overall Depth
    • 41.9 millimetre

Others

  • Overall Width
    • 182 millimetre
  • Overall Height
    • 78.6 millimetre
  • Overall Depth
    • 41.9 millimetre
  • Overall Width : 182 millimetre
  • Overall Height : 78.6 millimetre
  • Overall Depth : 41.9 millimetre
Product Number
SKUs
Image
SKU
Description
alt
HA60POEZ
UPOE Injector
Image
SKU
Description
alt
HA60POEZ
UPOE Injector