/content/hbtbt/gb/en/search-results.html

Housings, Mounts & Hardware

General Supplies for 19in Rack

General Supplies includes various accessories for 19in Rack.

Overview

General Supplies includes various accessories for 19in Rack.

Product Number
SKUs
Image
SKU
Description
alt
584947
Filtration box for racks (800mm) - 2No
alt
584948
Filtration box for racks (600mm) - 2No
alt
584949
Spare filter mats (600mm or 800mm) - 10No
Image
SKU
Description
alt
584947
Filtration box for racks (800mm) - 2No
alt
584948
Filtration box for racks (600mm) - 2No
alt
584949
Spare filter mats (600mm or 800mm) - 10No

Related Products