Housings, Mounts & Hardware
Interface Module
Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.
Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.
Features & Benefits:- Integrated inconspicuous design
- Simple / quick mounting
- Simple monitored signal transmission
- Integrated VARIODYN D1 loop isolator module
- CE Compliant
- RoHs Compliant
- EN 60849 Certified
- EN 50849 Certified
- EN 54-17 certified
- Compatible with DLI-130/230 ANA
- LFI-350/450 Certified