Housings, Mounts & Hardware
WLF Wall Bracket
WLF Wall Brackets are available in white and black coated specifically for the series LFI 120-220HB and LFI 120-220HB. Wall Mounting Brackets are suitable for installations in which speakers must be mounted flat and straight to the attachment site.
WLF Wall Brackets are painted in black and white specifically for the series LFI120HB, LFI-220HB, LFI-350HB and LFI-450HB. Wall Mount Brackets are suitable for installations in which the speakers can be mounted flexibly to its orientation at the attachment point. When mounting the LFI-350HB and LFI450HB, minimum 2 of mounts are necessary.
Others
- Mounting Type
- Wall inch
Others
- Mounting Type
- Wall inch
- Mounting Type : Wall inch