/content/hbtbt/gb/en/search-results.html

Bells

12V Fire Detection Bell

Fire Detection Bells by SMS are versatile electronic bell which breaks completely new ground in bell technology. It offers advanced levels of sound quality, reliability and ease of installation, while also consuming less electrical current

Fire Detection Bells by SMS are versatile electronic bell which breaks completely new ground in bell technology. It offers advanced levels of sound quality, reliability and ease of installation, while also consuming less electrical current than other solenoid bells. The movements are rated at nominal 12V dc, 24V dc and 220/240V ac (50/60Hz). Applied as security, fire or general purpose alarm for both interior or exterior use, this new electronic bells leads the field both in terms of its versatility and advanced technology.

Features & Benefits:
  • A bold, incisive ring
  • Exceptional reliability
  • Long Life
  • Low current consumption
  • Easy to install
  • No maintenance required
  • Tough polycarbonate required
  • Resistance to vandal attack

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Current Rating
    • 55 - 65 milliampere
  • Bell Diameter
    • 155 millimetre
  • Material
    • Polycarbonate
  • Sound Level
    • 93 - 95 dB
  • Gong Material
    • Steel

Others

  • Minimum Operating Ambient Temperature
    • -25 degree Celsius
  • Current Rating
    • 55 - 65 milliampere
  • Bell Diameter
    • 155 millimetre
  • Material
    • Polycarbonate
  • Sound Level
    • 93 - 95 dB
  • Gong Material
    • Steel
  • Material : Polycarbonate
  • Sound Level : 93 - 95 dB
  • Gong Material : Steel
  • Minimum Operating Ambient Temperature : -25 degree Celsius
  • Current Rating : 55 - 65 milliampere
  • Bell Diameter : 155 millimetre
Data Sheet
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
application/pdf 155.68 KB
155.68 KB
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
155.68 KB
Name
Description
File Size
Date
Size
Conventional Electronic Bells Datasheet
155.68 KB
Image
SKU
Description
alt
74431-66NM
Electronic Solenoid Bell 12V DC: Grey
Image
SKU
Description
alt
74431-66NM
Electronic Solenoid Bell 12V DC: Grey