/content/hbtbt/gb/en/search-results.html

Horns & Sounders

Detector Base Sounder

Detector Base Sounders are designed for mounting under detector base with relay output or control by Alarm Transponder

Overview

Detector Base Sounders are designed for mounting under detector base with relay output or control by Alarm Transponder. Three selectable tones, as well as maximum volume in the switch base adjustable. Size and mounting are compatible with IQ8Quad detector base.

Features & Benefits:
  • Three selectable tones
  • Size and mounting are compatible with IQ8Quad detector base
Certifications:
  • EN 54-3
Product Number
SKUs
Image
SKU
Description
alt
DBS1224B4W
Ceiling mounting base sounder, four tone (white), no cover. If required the SC085 (white lid) to be ordered separately
Image
SKU
Description
alt
DBS1224B4W
Ceiling mounting base sounder, four tone (white), no cover. If required the SC085 (white lid) to be ordered separately