Horns & Sounders
Opal Addressable Wall Sounder
Notifier Opal Addressable Wall Sounder is red addressable wall mounted loop-powered sounder. The sounder has a built in loop isolation.
The Notifier Opal Addressable Wall Sounder is 32 tones addressable wall mounted loop-powered sounder. The sounder has a built in loop isolation. High quality loop powered device designed to alert building occupants of an emergency. Featuring fast and simple installation and control it is powered by the fire panel via the loop wiring. Control of the device is enabled using on-board switches or via the Opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.
Features & Benefits:- Fast and simple installation
- Powered by the fire panel via the loop wiring
- High quality 32 tone sounder
- EN54-3 Approved
- EN54-17 and CPD Approved
Others
- Current Rating
- 11.4 milliampere
- Minimum Operating Voltage
- 15 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Sound Level
- 97±3 (1 m) dB decibel
- Settings
- High
- Low
- Medium
Others
- Current Rating
- 11.4 milliampere
- Minimum Operating Voltage
- 15 DC volt
- Maximum Operating Voltage
- 29 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Sound Level
- 97±3 (1 m) dB decibel
- Settings
- High
- Low
- Medium
- Sound Level : 97±3 (1 m) dB decibel
- Settings : High|Low|Medium
- Current Rating : 11.4 milliampere
- Minimum Operating Voltage : 15 DC volt
- Maximum Operating Voltage : 29 DC volt
- Maximum Operating Humidity : 95 Percentage