/content/hbtbt/gb/en/search-results.html

Horns & Sounders

S1800M Intruder Detection Systems

S1800M Intruder Detection System wireless intruder systems that require a strong internal audible alarm communication, the SI800M indoor siren offers reduced operating costs due to its five year battery life

Overview

S1800M Intruder Detection System To meet the varying needs of different installation environments, the SI800M offers eight different output levels plus a sweep mode. To further accommodate local requirements, the cut-off timer can be set between 1 and 240 seconds (1). Last but not least, the SI800M integrates different tones to differentiate an intrusion alarm from a smoke detection or technical default.

Strong deterrent output sound level of up to 120dB ensures that any prospective intruder is clearly informed that he has been detected and make the situation stressfull for him.

High performance wireless narrow band, FM radio frequency 868- 870MHz band with anti-jamming

Wall mounted and opening tamper proof Compatible with Domonial and Le Sucre™ panels

Features & Benefits:
  • Compatible with Domonial and Le Sucre™ systems
  • Sound Level: Selectable from 95dBA to 120 dBA
  • EN/TS50131-1 Grade 2, Environmental Class II
  • Front & Rear Tampers
  • Enclosure protection: IP:30 / IK:04
  • Compatible with Domonial systems
  • Battery Life: >4 yrs
  • Operating Temperature -10° C to 55° C
  • Dimensions: 165 mm Diameter
  • Weight: 430g
  • Complete with Battery
Certifications:
  • EN50131-1
  • EN50131-4
Specifications

Others

  • Compatible Environments
    • Indoor
  • Sound Level
    • 95 - 120 dB

Others

  • Compatible Environments
    • Indoor
  • Sound Level
    • 95 - 120 dB
  • Compatible Environments : Indoor
  • Sound Level : 95 - 120 dB
Others
Name
Description
File Size
Date
Size
Certificat NF&A2P
application/pdf 543.79 KB
1/21/2022
543.79 KB
Sales Sheet
Name
Description
File Size
Date
Size
Flye Le Sucre (NO)
application/pdf 3.67 MB
2/3/2022
3.67 MB
Domonial Poster
application/pdf 1.14 MB
2/3/2022
1.14 MB
Poster de la gama Domonial
application/pdf 1.13 MB
2/3/2022
1.13 MB
Flyer Le Sucre (DK)
application/pdf 3.67 MB
2/3/2022
3.67 MB
Flyer Le Sucre (SE)
application/pdf 3.67 MB
2/3/2022
3.67 MB
Gama de mandos va radio
application/pdf 513.57 KB
2/3/2022
513.57 KB
Slide Presentations
Name
Description
File Size
Date
Size
Catalogo Intrusione
application/pdf 1.1 MB
2/3/2022
1.1 MB
Brochure
Name
Description
File Size
Date
Size
DOMONIAL Le systme dalarme sans fil idal pour la tlsurveillance
application/pdf 1.11 MB
2/17/2022
1.11 MB
Brochure Sucre Box pour l'utilisateur
application/pdf 748.59 KB
2/17/2022
748.59 KB
Poster Sucre Box
application/pdf 744.41 KB
2/17/2022
744.41 KB
End-user Sales Brochure
application/pdf 891.18 KB
2/17/2022
891.18 KB
End-user Sales Brochure
application/pdf 890.62 KB
2/17/2022
890.62 KB
Domonial Poster
application/pdf 1.14 MB
2/17/2022
1.14 MB
Poster - Le Sucre
application/pdf 316.26 KB
2/17/2022
316.26 KB
Poster of Sucre Box range
application/pdf 736.4 KB
2/17/2022
736.4 KB
Poster Sucre Box
application/pdf 735.8 KB
2/17/2022
735.8 KB
Honeywell Cloud - Domonial y Sucre GPRS
application/pdf 1.03 MB
2/17/2022
1.03 MB
Poster - Sucre Box
application/pdf 407.33 KB
2/17/2022
407.33 KB
Gammes IS3000 & DT8000 Dtecteurs de mouvement filaires d'intrieur
application/pdf 317.1 KB
2/17/2022
317.1 KB
Brouchre - Sucre GPRS
application/pdf 325.13 KB
2/17/2022
325.13 KB
Brochure Domonial & Le Sucre
application/pdf 1021.83 KB
2/17/2022
1021.83 KB
Brochure Domonial & Le Sucre
application/pdf 1022.4 KB
2/17/2022
1022.4 KB
Poster Total Connect Box
application/pdf 631.7 KB
2/17/2022
631.7 KB
Sales Brochure
application/pdf 963.88 KB
2/17/2022
963.88 KB
Brochure Total Connect Pro Manager
application/pdf 1.01 MB
2/17/2022
1.01 MB
Total Connect Box Poster
application/pdf 644.24 KB
2/17/2022
644.24 KB
Flyer - Sucre GPRS
application/pdf 3.67 MB
2/17/2022
3.67 MB
Total Connect Box Poster
application/pdf 644.24 KB
2/17/2022
644.24 KB
Domonial & Sucre GPRS Brochure
application/pdf 963.88 KB
2/17/2022
963.88 KB
Brochure Sucre Box
application/pdf 891.83 KB
2/17/2022
891.83 KB
Brochure Sucre Box
application/pdf 871.62 KB
2/17/2022
871.62 KB
Poster de la gama Sucre Box
application/pdf 739.73 KB
2/17/2022
739.73 KB
Data Sheet
Name
Description
File Size
Date
Size
Poster della gamma
application/pdf 121.09 KB
8/16/2022
121.09 KB
Sucre GPRS Datasheet
application/pdf 353.98 KB
8/16/2022
353.98 KB
Honeywell Cloud Services Solutions Domonial & Le Sucre porte de main via internet !
application/pdf 939.98 KB
2/17/2022
939.98 KB
Data Sheet - Sucre Box
application/pdf 448.47 KB
8/16/2022
448.47 KB
Sucre GPRS Datasheet
application/pdf 353.98 KB
8/16/2022
353.98 KB
Sucre GPRS
application/pdf 558.31 KB
8/16/2022
558.31 KB
TOTAL CONNECT BOX Pour une tlsurveillance personnelle
application/pdf 653.58 KB
8/16/2022
653.58 KB
SI800M Sirne intrieure radio
application/pdf 166.86 KB
8/16/2022
166.86 KB
Sucre Box Datasheet
application/pdf 510.06 KB
8/16/2022
510.06 KB
Sucre box datasheet
application/pdf 510.06 KB
8/16/2022
510.06 KB
Datablad - Le Sucre
application/pdf 327.59 KB
8/16/2022
327.59 KB
Hoja tcnica - Sucre Box
application/pdf 1.02 MB
8/16/2022
1.02 MB
Datasheets - Sucre Box
application/pdf 473.99 KB
8/16/2022
473.99 KB
SI800M Datasheet
application/pdf 211.26 KB
8/16/2022
211.26 KB
Sucre GPRS Datasheet
application/pdf 353.98 KB
8/16/2022
353.98 KB
Datasheet - Le Sucre
application/pdf 361.07 KB
8/16/2022
361.07 KB
Catalog
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
application/pdf 11.04 MB
2/17/2022
11.04 MB
Name
Description
File Size
Date
Size
Poster della gamma
121.09 KB
8/16/2022
121.09 KB
DOMONIAL Le systme dalarme sans fil idal pour la tlsurveillance
1.11 MB
2/17/2022
1.11 MB
Brochure Sucre Box pour l'utilisateur
748.59 KB
2/17/2022
748.59 KB
Certificat NF&A2P
543.79 KB
1/21/2022
543.79 KB
Poster Sucre Box
744.41 KB
2/17/2022
744.41 KB
End-user Sales Brochure
891.18 KB
2/17/2022
891.18 KB
End-user Sales Brochure
890.62 KB
2/17/2022
890.62 KB
Sucre GPRS Datasheet
353.98 KB
8/16/2022
353.98 KB
Domonial Poster
1.14 MB
2/17/2022
1.14 MB
Poster - Le Sucre
316.26 KB
2/17/2022
316.26 KB
Honeywell Cloud Services Solutions Domonial & Le Sucre porte de main via internet !
939.98 KB
2/17/2022
939.98 KB
Data Sheet - Sucre Box
448.47 KB
8/16/2022
448.47 KB
Poster of Sucre Box range
736.4 KB
2/17/2022
736.4 KB
Poster Sucre Box
735.8 KB
2/17/2022
735.8 KB
Honeywell Cloud - Domonial y Sucre GPRS
1.03 MB
2/17/2022
1.03 MB
Poster - Sucre Box
407.33 KB
2/17/2022
407.33 KB
Gammes IS3000 & DT8000 Dtecteurs de mouvement filaires d'intrieur
317.1 KB
2/17/2022
317.1 KB
Brouchre - Sucre GPRS
325.13 KB
2/17/2022
325.13 KB
Catalogo Intrusione
1.1 MB
2/3/2022
1.1 MB
Sucre GPRS Datasheet
353.98 KB
8/16/2022
353.98 KB
Brochure Domonial & Le Sucre
1021.83 KB
2/17/2022
1021.83 KB
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
2/17/2022
11.04 MB
Flye Le Sucre (NO)
3.67 MB
2/3/2022
3.67 MB
Brochure Domonial & Le Sucre
1022.4 KB
2/17/2022
1022.4 KB
Domonial Poster
1.14 MB
2/3/2022
1.14 MB
Poster Total Connect Box
631.7 KB
2/17/2022
631.7 KB
Poster de la gama Domonial
1.13 MB
2/3/2022
1.13 MB
Flyer Le Sucre (DK)
3.67 MB
2/3/2022
3.67 MB
Sucre GPRS
558.31 KB
8/16/2022
558.31 KB
TOTAL CONNECT BOX Pour une tlsurveillance personnelle
653.58 KB
8/16/2022
653.58 KB
Sales Brochure
963.88 KB
2/17/2022
963.88 KB
SI800M Sirne intrieure radio
166.86 KB
8/16/2022
166.86 KB
Brochure Total Connect Pro Manager
1.01 MB
2/17/2022
1.01 MB
Sucre Box Datasheet
510.06 KB
8/16/2022
510.06 KB
Sucre box datasheet
510.06 KB
8/16/2022
510.06 KB
Datablad - Le Sucre
327.59 KB
8/16/2022
327.59 KB
Total Connect Box Poster
644.24 KB
2/17/2022
644.24 KB
Flyer - Sucre GPRS
3.67 MB
2/17/2022
3.67 MB
Hoja tcnica - Sucre Box
1.02 MB
8/16/2022
1.02 MB
Total Connect Box Poster
644.24 KB
2/17/2022
644.24 KB
Datasheets - Sucre Box
473.99 KB
8/16/2022
473.99 KB
SI800M Datasheet
211.26 KB
8/16/2022
211.26 KB
Domonial & Sucre GPRS Brochure
963.88 KB
2/17/2022
963.88 KB
Sucre GPRS Datasheet
353.98 KB
8/16/2022
353.98 KB
Brochure Sucre Box
891.83 KB
2/17/2022
891.83 KB
Brochure Sucre Box
871.62 KB
2/17/2022
871.62 KB
Flyer Le Sucre (SE)
3.67 MB
2/3/2022
3.67 MB
Poster de la gama Sucre Box
739.73 KB
2/17/2022
739.73 KB
Gama de mandos va radio
513.57 KB
2/3/2022
513.57 KB
Datasheet - Le Sucre
361.07 KB
8/16/2022
361.07 KB
Name
Description
File Size
Date
Size
Certificat NF&A2P
543.79 KB
1/21/2022
Flye Le Sucre (NO)
3.67 MB
2/3/2022
Domonial Poster
1.14 MB
2/3/2022
Poster de la gama Domonial
1.13 MB
2/3/2022
Flyer Le Sucre (DK)
3.67 MB
2/3/2022
Flyer Le Sucre (SE)
3.67 MB
2/3/2022
Gama de mandos va radio
513.57 KB
2/3/2022
Catalogo Intrusione
1.1 MB
2/3/2022
DOMONIAL Le systme dalarme sans fil idal pour la tlsurveillance
1.11 MB
2/17/2022
Brochure Sucre Box pour l'utilisateur
748.59 KB
2/17/2022
Poster Sucre Box
744.41 KB
2/17/2022
End-user Sales Brochure
891.18 KB
2/17/2022
End-user Sales Brochure
890.62 KB
2/17/2022
Domonial Poster
1.14 MB
2/17/2022
Poster - Le Sucre
316.26 KB
2/17/2022
Poster of Sucre Box range
736.4 KB
2/17/2022
Poster Sucre Box
735.8 KB
2/17/2022
Honeywell Cloud - Domonial y Sucre GPRS
1.03 MB
2/17/2022
Poster - Sucre Box
407.33 KB
2/17/2022
Gammes IS3000 & DT8000 Dtecteurs de mouvement filaires d'intrieur
317.1 KB
2/17/2022
Brouchre - Sucre GPRS
325.13 KB
2/17/2022
Brochure Domonial & Le Sucre
1021.83 KB
2/17/2022
Brochure Domonial & Le Sucre
1022.4 KB
2/17/2022
Poster Total Connect Box
631.7 KB
2/17/2022
Sales Brochure
963.88 KB
2/17/2022
Brochure Total Connect Pro Manager
1.01 MB
2/17/2022
Total Connect Box Poster
644.24 KB
2/17/2022
Flyer - Sucre GPRS
3.67 MB
2/17/2022
Total Connect Box Poster
644.24 KB
2/17/2022
Domonial & Sucre GPRS Brochure
963.88 KB
2/17/2022
Brochure Sucre Box
891.83 KB
2/17/2022
Brochure Sucre Box
871.62 KB
2/17/2022
Poster de la gama Sucre Box
739.73 KB
2/17/2022
Poster della gamma
121.09 KB
8/16/2022
Sucre GPRS Datasheet
353.98 KB
8/16/2022
Honeywell Cloud Services Solutions Domonial & Le Sucre porte de main via internet !
939.98 KB
2/17/2022
Data Sheet - Sucre Box
448.47 KB
8/16/2022
Sucre GPRS Datasheet
353.98 KB
8/16/2022
Sucre GPRS
558.31 KB
8/16/2022
TOTAL CONNECT BOX Pour une tlsurveillance personnelle
653.58 KB
8/16/2022
SI800M Sirne intrieure radio
166.86 KB
8/16/2022
Sucre Box Datasheet
510.06 KB
8/16/2022
Sucre box datasheet
510.06 KB
8/16/2022
Datablad - Le Sucre
327.59 KB
8/16/2022
Hoja tcnica - Sucre Box
1.02 MB
8/16/2022
Datasheets - Sucre Box
473.99 KB
8/16/2022
SI800M Datasheet
211.26 KB
8/16/2022
Sucre GPRS Datasheet
353.98 KB
8/16/2022
Datasheet - Le Sucre
361.07 KB
8/16/2022
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
2/17/2022
Product Number
SKUs
Image
SKU
Description
alt
SI800M
S1800M Intruder Detection Systems, 120dB, 1m, 7 Mode, 3xCR123, 868 MHz
Image
SKU
Description
alt
SI800M
S1800M Intruder Detection Systems, 120dB, 1m, 7 Mode, 3xCR123, 868 MHz