/content/hbtbt/gb/en/search-results.html

Speakers

2-way Ceiling Loudspeaker

The 6.5" ceiling loudspeaker with its 2-way system features an excellent sound quality. It offers a broad frequency range and a high sound pressure level, thereby guaranteeing excellent music and speech reproduction.

The 6.5" ceiling loudspeaker with its 2-way system features an excellent sound quality. It offers a broad frequency range and a high sound pressure level, thereby guaranteeing excellent music and speech reproduction. It is eminently suitable for demanding sound applications such as bistros, restaurants, hotels, and many other public locations. The ceramic terminal block and the thermal fuse increase the protection for the loudspeaker lines. The driver unit is impregnated against moisture. The loudspeaker complies with standard BS 5859 Part 8, and is certified in accordance with EN 54 Part 24.

Certifications:
  • EN 54 Part 24

Others

  • Maximum Transmission Frequency
    • 20000 hertz
  • Speaker Sensitivity
    • 91 dB
  • Minimum Transmission Frequency
    • 120 hertz
  • Speaker Diameter
    • 226 millimetre
  • Speaker Material
    • Metal
  • Transformer Power Taps
    • 3Watt
    • 24Watt
    • 12Watt
    • 6Watt
  • Compatible Environments
    • Voice Alarm System
  • Speaker Shape
    • Ceiling

Others

  • Maximum Transmission Frequency
    • 20000 hertz
  • Speaker Sensitivity
    • 91 dB
  • Minimum Transmission Frequency
    • 120 hertz
  • Speaker Diameter
    • 226 millimetre
  • Speaker Material
    • Metal
  • Transformer Power Taps
    • 3Watt
    • 24Watt
    • 12Watt
    • 6Watt
  • Compatible Environments
    • Voice Alarm System
  • Speaker Shape
    • Ceiling
  • Speaker Material : Metal
  • Transformer Power Taps : 3Watt|24Watt|12Watt|6Watt
  • Compatible Environments : Voice Alarm System
  • Speaker Shape : Ceiling
  • Maximum Transmission Frequency : 20000 hertz
  • Speaker Sensitivity : 91 dB
  • Minimum Transmission Frequency : 120 hertz
  • Speaker Diameter : 226 millimetre
Installation Guides
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
application/pdf 1.28 MB
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
1.28 MB
Name
Description
File Size
Date
Size
D1 Voice Alarm Consultant's Specification Guide
1.28 MB
Image
SKU
Description
alt
582480
24 watt coaxial 2-Way ceiling loudspeaker c/w metal rear cover (6.5”)
Image
SKU
Description
alt
582480
24 watt coaxial 2-Way ceiling loudspeaker c/w metal rear cover (6.5”)