/content/hbtbt/gb/en/search-results.html

Speakers

DLI-130 Steerable Line Source Speaker

DLI-130 Steerable Line Source Speakers are equipped with 8 x 4" neodymium speakers, which are distinguished by their very long excursion

DLI-130 Steerable Line Source Speakers are an active, electronically steerable line source speaker in black. Its integrated digital 8-channel DSP amplifier is perfectly tuned to the system. The DLI systems are generally installed in cases where conventional methods cannot get you anywhere, because of difficult acoustic conditions, and in projects where excellent speech intelligibility and high sound pressure are required. The system allows for programming in real time, so it will save a lot of time when setting up. The system can generate two separate dispersion beams, which can be operated with variable acoustic beam centres. Furthermore, its important features should be emphasized for system integration. Linea Focus systems can only be configured with the latest version of Fohhn Audio Soft. Optionally, depending on the application, various mounting brackets are available

Certifications:
  • EN 60849 / DIN VDE 0828

Others

  • Maximum Transmission Frequency
    • 17000 hertz
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Transmission Frequency
    • 60 hertz
  • Speaker Sensitivity
    • 124 @ SPL Pmax/1 dB metre
    • 106 dB
  • Speaker Material
    • Aluminum
  • Speaker Shape
    • Column

Others

  • Maximum Transmission Frequency
    • 17000 hertz
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Minimum Transmission Frequency
    • 60 hertz
  • Speaker Sensitivity
    • 124 @ SPL Pmax/1 dB metre
    • 106 dB
  • Speaker Material
    • Aluminum
  • Speaker Shape
    • Column
  • Speaker Material : Aluminum
  • Speaker Shape : Column
  • Maximum Transmission Frequency : 17000 hertz
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Minimum Transmission Frequency : 60 hertz
  • Speaker Sensitivity : 124 @ SPL Pmax/1 dB metre|106 dB
Image
SKU
Description
alt
582670.B
Fohhn DLI-130 ANA, black steerable line array speaker c/w 8 individual speaker drivers 1.358m
alt
582670.W
Fohhn DLI-130 ANA, white steerable line array speaker c/w 8 individual speaker drivers 1.358m
Image
SKU
Description
alt
582670.B
Fohhn DLI-130 ANA, black steerable line array speaker c/w 8 individual speaker drivers 1.358m
alt
582670.W
Fohhn DLI-130 ANA, white steerable line array speaker c/w 8 individual speaker drivers 1.358m