Speakers
DLI-230 Steerable Line Source Speaker
DLI-230 Steerable Line Source Speakers are an active, electronically steerable line source speaker with excellent speech intelligibility and high sound pressure
DLI-230 Steerable Line Source Speakers are electronically steerable line source speaker with Its integrated digital 8-channel DSP amplifier is perfectly tuned to the system. It is equipped with 8 x 4" neodymium speakers, which are distinguished by their very long excursion. The DLI systems are generally installed in cases where conventional methods cannot get you anywhere, because of difficult acoustic conditions, and in projects where excellent speech intelligibility and high sound pressure are required. The system allows for programming in real time, so it will save a lot of time when setting up. The system can generate two separate dispersion beams, which can be operated with variable acoustic beam centres. Furthermore, its important features should be emphasized for system integration. Linea Focus systems can only be configured with the latest version of Fohhn Audio Soft. Optionally, depending on the application, various mounting brackets are available.
Certifications:- EN 60849 / DIN VDE 0828
Others
- Maximum Transmission Frequency
- 17000 hertz
- Minimum Transmission Frequency
- 60 hertz
- Speaker Sensitivity
- 130 @ SPL Pmax/1 dB metre
- 112 dB
Others
- Maximum Transmission Frequency
- 17000 hertz
- Minimum Transmission Frequency
- 60 hertz
- Speaker Sensitivity
- 130 @ SPL Pmax/1 dB metre
- 112 dB
- Speaker Sensitivity : 130 @ SPL Pmax/1 dB metre|112 dB
- Maximum Transmission Frequency : 17000 hertz
- Minimum Transmission Frequency : 60 hertz