/content/hbtbt/gb/en/search-results.html

Speakers

DLI-330 Active Analogue Input Interface

DLI-330 Active Analogue Input Interfaces are electronically controllable line source. They have 24 x 4 inch loudspeaker which integrated digital 24-channel DSP output stage

DLI-330 Active Analogue Input Interfaces are electronically controllable line source. DLI-330 Active Analogue Input Interfaces have input and output DSP processing, vertical radiation behavior digitally controllable, vertical sound inclination angle digitally controllable, ball impact-proof steel grille.

Features & Benefits:
  • Exceptionally even radiation behavior
  • Excellent speech intelligibility and sound quality
  • Long range
  • Available in all RAL Classic colors
  • Special colors or exclusive photo-realistic decor surface available
Certifications:
  • EN 50849 Certified
  • DIN VDE 0828 Certified
Image
SKU
Description
alt
582672.B
Fohhn DLI-330 ANA, black steerable line array speaker c/w 24 individual speaker drivers 3.377m
alt
582672.W
Fohhn DLI-330 ANA, white steerable line array speaker c/w 24 individual speaker drivers 3.377m
Image
SKU
Description
alt
582672.B
Fohhn DLI-330 ANA, black steerable line array speaker c/w 24 individual speaker drivers 3.377m
alt
582672.W
Fohhn DLI-330 ANA, white steerable line array speaker c/w 24 individual speaker drivers 3.377m