Speakers
Spherical Speaker
High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35.
High ball spherical speakers with ABS housing (UL94 HB) offers a high sound pressure level and a balanced frequency response and meets the highest safety requirements of IP 35. They are equipped with a corrosion-resistant 130 mm full range and 165-mm broadband speaker chassis with ceramic terminal and thermal fuse. The power setting of can be easily adjusted by turning the screw at the top of the ball. The low-resistance mode is also possible.
Features & Benefits:- High sound pressure level and a balanced frequency response
- Highest safety requirements of IP 35
- Available with ABS housing and in white color
- EN 54-24
Others
- Speaker Shape
- Spherical
Others
- Speaker Shape
- Spherical
- Speaker Shape : Spherical