Speakers
Wall Mount Loudspeaker
Wall Mount Loudspeakers are used for voice alarms and offers maximum security for voice alarm projects. The speakers are equipped with an integrated ceramic terminal and a thermal fuse. The chassis is protected against moisture by an impregnation.
Wall Mount Loudspeakers are used for voice alarms and offers maximum security for voice alarm projects. The chassis is optimally protected against moisture thanks to an impregnation protected. The speakers are available with two independent chassis and two 100 Volt output transformers. It enables inexpensive supply over two separate (A / B) lines. If a line fails, loudspeaker redundancy will continue to provide sound in the area. At every installation position both the A and the B line are available and thus offer redundancy. The high-density MDF wooden housing (in white) ensures a low-resonance sound, the simple assembly is done with screw connections with the back wall. It has a PG16 cable outlet and a blind cover. The Product standard IP 54-24 ensures operational safety even under difficult conditions Environmental conditions. Both A / B line speakers are each equipped with 2 integrated ceramic terminals and 2 thermal fuses. The chassis are permanently protected against moisture by an impregnation.
Features & Benefits:- Used for voice alarms and offers maximum security for voice alarm projects
- Two independent chassis and two 100 Volt output transformers
- Equipped with 2 integrated ceramic terminals and 2 thermal fuses
- Protection against moisture by an impregnation
- Flat and elegant design
- Quick and easy installation
- EN-54