Combination Strobes
Compact Alarm
Due to compact and timeless design of Compact alarm in a plastic housing, paired with the high signal effect and the flexibility during installation, this combined signaling device can be used universally.
Due to compact and timeless design of Compact alarm in a plastic housing, paired with the high signal effect and the flexibility during installation, this combined signaling device can be used universally. With sabotage contact, penetration protection and tear-off protection, connection module with monitoring circuit for the integrated loudspeaker and the flashing lamp.
Certifications:- G100067 (IDT), Class C
Others
- Compatible Environments
- Outdoor
Others
- Compatible Environments
- Outdoor
- Compatible Environments : Outdoor