Combination Strobes
Conventional Sounder Beacon
Conventional Sounder Beacons are combined acoustic alarm signalling devices which comes with additional optical display, in red housing, and offers a selection of 32 signal tones including the DIN tone and other country-specific tones.
Conventional Sounder Beacons are combined acoustic alarm signalling devices which are EN 54-3 compliant with additional optical display, in red housing, and offers a selection of 32 signal tones including the DIN tone and other country-specific tones. All tones comply with EN 54-3. Tone configuration takes place via a 6-pin DIP switch. Up to two different signal tones may be activated. Signalling device with flat base, suitable for wall and ceiling mounting.
Features & Benefits:- Synchronous sound and flash trigger
- Volume adjustable to 2 levels at the device
- EN 54-23