/content/hbtbt/gb/en/search-results.html

Combination Strobes

Opal Addressable Wall Mount Strobe

The Opal Wall Mount Strobe/VAD is a high quality loop powered device which when triggered by the fire panel emits an intense light to give a visible warning to building occupants.

Overview

The Opal Wall Mount Strobes/VAD integrates a high quality 32 tone sounder and high quality beacon into one unit. When triggered by the fire panel its powerful sounder and intense beacon give a visible and audible warning. The Opal Wall Mount Strobes/VAD is a high quality loop powered device which when triggered by the fire panel emits an intense light to give a visible warning to building occupants.

Features & Benefits:
  • Integrates a high quality 32 tone sounder
  • High quality loop powered device
  • Wall mounted units allowing the direct fitting of Notifier detectors
Certifications:
  • For NFXI-WF-WC
  • EN54-23
  • For NFXI-WF-RR
  • EN54-3
  • EN54-17
  • CPD
Specifications

Others

  • Current Rating
    • 3.5 milliampere

Others

  • Current Rating
    • 3.5 milliampere
  • Current Rating : 3.5 milliampere
Product Number
SKUs
Image
SKU
Description
alt
NFXI-WF-WC
Wall Mount Strobe: 121X51mm: 3.5mA: 1Hz Flash Rate: Loop Isolation: Pure White: Clear Lens
Image
SKU
Description
alt
NFXI-WF-WC
Wall Mount Strobe: 121X51mm: 3.5mA: 1Hz Flash Rate: Loop Isolation: Pure White: Clear Lens