Combination Strobes
SenTRI Integrated Sounder
SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.
SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.
Features & Benefits:- Active monitoring of sounder and VAD circuit
- High efficiency design allows more devices per loop
- LPCB Approved
- EN54-3 and EN54-17
Others
- Conventional or Addressable
- Addressable
- Sound Level
- 103 ± 3 dB decibel
- Color
- Red
Others
- Conventional or Addressable
- Addressable
- Sound Level
- 103 ± 3 dB decibel
- Color
- Red
- Conventional or Addressable : Addressable
- Sound Level : 103 ± 3 dB decibel
- Color : Red