/content/hbtbt/gb/en/search-results.html

Combination Strobes

SenTRI Wall Sounder VAD

The SenTRI wall sounder VADs incorporate EN54-23 visual alarms and sound in one device. The range offers industry beating functionality all powered by the loop.

Overview

The SenTRI wall sounder VADs incorporate EN54-23 visual alarms and sound in one device. The range offers all variants in a choice of red or white flash with EP variant meeting IP66. The range offers this industry beating functionality all powered by the loop. The SenTRI Sounder VADs have been designed to assist with compliance to the fire detection and alarm requirements of the Equality Act 2010 (formerly Disability Discrimination Act).

Features & Benefits:
  • High efficiency design allows more devices per loop
  • EN54 part 23 VAD with industry beating coverage
  • Active monitoring of sounder and VAD circuit
  • All tones and visual alarms are synchronised across loops in the same control panel
  • Complements the SenTRI sensor with complex sound signals
  • The HandiLink remote control makes it much easier to adjust the sound level in situ
  • Products incorporate innovative design features which are patented
Certifications:
  • EN54 part 23
  • IP66
  • Equality Act 2010
Specifications

Others

  • Sound Level
    • 103 ± 3 dB decibel
  • Conventional or Addressable
    • Addressable
  • Color
    • Red

Others

  • Sound Level
    • 103 ± 3 dB decibel
  • Conventional or Addressable
    • Addressable
  • Color
    • Red
  • Sound Level : 103 ± 3 dB decibel
  • Conventional or Addressable : Addressable
  • Color : Red
Product Number
SKUs
Image
SKU
Description
alt
SEN-S-VAD-HPR-EP-R
SenTRI EP (IP66) Red Body Sounder High Power Red VAD
alt
SEN-S-VAD-HPW-EP-R
Sounder VAD: High Power: -10 to 50C: 103 dB(A) ± 3 dB(A): IP21: Red Sounder: Red Body VAD
Image
SKU
Description
alt
SEN-S-VAD-HPR-EP-R
SenTRI EP (IP66) Red Body Sounder High Power Red VAD
alt
SEN-S-VAD-HPW-EP-R
Sounder VAD: High Power: -10 to 50C: 103 dB(A) ± 3 dB(A): IP21: Red Sounder: Red Body VAD